Plastics & Rubber
A-C® 680A
Low density oxidized polyethylene (LDOxPE) homopolymer
Overview
Low density Oxidized Polyethylene (LDOxPE) homopolymer in prill form for use in solvent borne coatings as a rheological aid. It can also be atmospherically emulsified for use in aqueous applications, such as textiles, lubricants, coatings and inks, to lower the COF and provide surface properties such as mar & abrasion resistance and increased slip. It can also be used as an anti-transpirant coating to delay fruit spoilage, allowing longer storage and transport times. It also finds use as a metal release agent in PVC.Use SDS Number 11488 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Rigid PVC Pipe
- Rigid PVC Profile
- Solvent Borne
- Brand
- A-C®
- Industry
- Paints & Coatings
- Plastics & Rubber
- Performance Function
- Fusion Neutral
- High Extrusion Output
- Improves External Lubrication
- Improves Gloss
- Improves Metal Release
- Physical Form
- Powder
- Product Family
- Oxidized PE Homopolymer
- Product Settings
- Dynamic
Properties
- Acid Number
- 16
- CAS Number
- 68441-17-8
- Concentration
- 100.00%
- Density
- 0.93
- Drop Point Mettler
- 108 °C (226 °F)
- Hardness
- 1.5 at 25 °C
- Hide Drop Point
- No
- Viscosity
- 250 at 140 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Rigid PVC Pipe
- Rigid PVC Profile
- Solvent Borne
- Brand
- A-C®
- Industry
- Paints & Coatings
- Plastics & Rubber
- Performance Function
- Fusion Neutral
- High Extrusion Output
- Improves External Lubrication
- Improves Gloss
- Improves Metal Release
- Physical Form
- Powder
- Product Family
- Oxidized PE Homopolymer
- Product Settings
- Dynamic
Properties
- Acid Number
- 16
- CAS Number
- 68441-17-8
- Concentration
- 100.00%
- Density
- 0.93
- Drop Point Mettler
- 108 °C (226 °F)
- Hardness
- 1.5 at 25 °C
- Hide Drop Point
- No
- Viscosity
- 250 at 140 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Performance Function : Fusion Neutral|High Extrusion Output|Improves External Lubrication|Improves Gloss|Improves Metal Release
- Product Settings : Dynamic
- Product Family : Oxidized PE Homopolymer
- Industry : Paints & Coatings|Plastics & Rubber
- Application : Rigid PVC Pipe|Rigid PVC Profile|Solvent Borne
- Physical Form : Powder
- Acid Number : 16
- Density : 0.93
- Drop Point Mettler : 108 °C (226 °F)
- Viscosity : 250 at 140 °C
- Hardness : 1.5 at 25 °C
- Hide Drop Point : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- FDA Indirect Food Additives Approval* : Yes
- Sample Products : Yes
- Concentration : 100.00%
- CAS Number : 68441-17-8
- Brand : A-C®
Sales Sheet
Name
Description
File Size
Date
Size
Sell Sheet
application/pdf 353.48 KB
10/31/2023
353.48 KB
Brochure
Name
Description
File Size
Date
Size
Data Sheet
Name
Description
File Size
Date
Size
A-C® 680A, Low density Oxidized Polyethylene (LDOxPE) homopolymer in powdered form for use in solvent borne coatings as a rheological aid.
application/pdf 10.61 KB
10/31/2023
10.61 KB
Name
Description
File Size
Date
Size
A-C® 680A, Low density Oxidized Polyethylene (LDOxPE) homopolymer in powdered form for use in solvent borne coatings as a rheological aid.
10.61 KB
10/31/2023
10.61 KB
Name
Description
File Size
Date
Size
A-C® 680A, Low density Oxidized Polyethylene (LDOxPE) homopolymer in powdered form for use in solvent borne coatings as a rheological aid.
10.61 KB
10/31/2023
Product Number
Image
SKU
Description
10210962
A-C® 680A 20 kg BAG e
Image
SKU
Description
10210962
A-C® 680A 20 kg BAG e