Plastics & Rubber
A-C® 680
Low density Oxidized polyethylene (LDOxPE) homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Low density Oxidized Polyethylene (LDOxPE) homopolymer in prill form for use in solvent borne coatings as a rheological aid. It can also be atmospherically emulsified for use in aqueous applications, such as textiles, lubricants, coatings and inks, to lower the COF and provide surface properties such as mar & abrasion resistance and increased slip. It can also be used as an anti transpirant coating to delay fruit spoilage allowing longer storage and transport times. It also finds use as a metal release agent in PVC.Use SDS Number 11488 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Siding
- Profile-Rigid
- Fence
- Film & Sheet
- Compounding
- Pipe
- Injection Molding
- Profile-Cellular
- Performance Function
- Improves External Lubrication
- Improves Gloss
- Improves Metal Release
- Decreases Die Pressure
- Lowers Melt Temperature
- Product Settings
- Dynamic
- Type
- PVC
- CPVC
- Product Family
- Oxidized PE Homopolymer
- Physical Form
- Pastille
- Industry
- Plastics & Rubber
- Brand
- A-C®
Properties
- Hardness
- < 1.0 at 25 °C
- Acid Number
- 17
- Hide Drop Point
- No
- Density
- 0.93
- Viscosity
- 400 at 140 °C
- Drop Point Mettler
- 110 °C (230 °F)
- CAS Number
- 68441-17-8
- Concentration
- 100.00%
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- FDA Indirect Food Additives Approval*
- Yes
Sampling
- Sample Products
- Yes
General Information
- Application
- Siding
- Profile-Rigid
- Fence
- Film & Sheet
- Compounding
- Pipe
- Injection Molding
- Profile-Cellular
- Performance Function
- Improves External Lubrication
- Improves Gloss
- Improves Metal Release
- Decreases Die Pressure
- Lowers Melt Temperature
- Product Settings
- Dynamic
- Type
- PVC
- CPVC
- Product Family
- Oxidized PE Homopolymer
- Physical Form
- Pastille
- Industry
- Plastics & Rubber
- Brand
- A-C®
Properties
- Hardness
- < 1.0 at 25 °C
- Acid Number
- 17
- Hide Drop Point
- No
- Density
- 0.93
- Viscosity
- 400 at 140 °C
- Drop Point Mettler
- 110 °C (230 °F)
- CAS Number
- 68441-17-8
- Concentration
- 100.00%
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- FDA Indirect Food Additives Approval*
- Yes
Sampling
- Sample Products
- Yes
- Product Settings : Dynamic
- Application : Siding|Profile-Rigid|Fence|Film & Sheet|Compounding|Pipe|Injection Molding|Profile-Cellular
- Type : PVC|CPVC
- Performance Function : Improves External Lubrication|Improves Gloss|Improves Metal Release|Decreases Die Pressure|Lowers Melt Temperature
- Product Family : Oxidized PE Homopolymer
- Physical Form : Pastille
- Industry : Plastics & Rubber
- Hardness : < 1.0 at 25 °C
- Acid Number : 17
- Hide Drop Point : No
- Density : 0.93
- Viscosity : 400 at 140 °C
- Drop Point Mettler : 110 °C (230 °F)
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- FDA Indirect Food Additives Approval* : Yes
- Sample Products : Yes
- Brand : A-C®
- CAS Number : 68441-17-8
- Concentration : 100.00%
Brochure
Name
Description
File Size
Date
Size
Learn how A-C® additives help you make better water-based products
application/pdf 478.6 KB
1/18/2023
478.6 KB
Data Sheet
Name
Description
File Size
Date
Size
A-C® 680, Low density Oxidized Polyethylene (LDOxPE) homopolymer in prill form for use in solvent borne coatings as a rheological aid.
application/pdf 5.42 KB
9/7/2022
5.42 KB
Name
Description
File Size
Date
Size
A-C® 680, Low density Oxidized Polyethylene (LDOxPE) homopolymer in prill form for use in solvent borne coatings as a rheological aid.
5.42 KB
9/7/2022
5.42 KB
Learn how A-C® additives help you make better water-based products
478.6 KB
1/18/2023
478.6 KB
Name
Description
File Size
Date
Size
Learn how A-C® additives help you make better water-based products
478.6 KB
1/18/2023
A-C® 680, Low density Oxidized Polyethylene (LDOxPE) homopolymer in prill form for use in solvent borne coatings as a rheological aid.
5.42 KB
9/7/2022
Product Number
SKUs
Image
SKU
Description
10210961
A-C® 680, 25 kg, BAG
10287219
A-C® 680, 500 kg, BBG
Image
SKU
Description
10210961
A-C® 680, 25 kg, BAG
10287219
A-C® 680, 500 kg, BBG