/content/advancedmaterials/us/en/search-results.html

Plastics & Rubber

A-C® 3A

Low density polyethylene (LDPE) homopolymer

Overview
Low density polyethylene (LDPE) homopolymer powder for use in solvent borne coatings and heat set, sheet fed and liquid inks to improve surface properties. It accomplishes this by lowering the coefficient of friction (improving slip) of the surface and therefore improving mar and abrasion resistance. It is also used extensively as a nucleating agent for expanded polystyrene (EPS).Use SDS Number 11455 to retrieve the safety data sheet using the SDS Finder.
Specifications

General Information

  • Application
    • EPS
  • Brand
    • A-C®
  • Industry
    • Plastics & Rubber
  • Performance Function
    • Nucleation
  • Physical Form
    • Atomized Powder
  • Product Family
    • PE Homopolymer
  • Type
    • Styrenics

Properties

  • Acid Number
    • Nil
  • CAS Number
    • 9002-88-4
  • Concentration
    • 100.00%
  • Density
    • 0.92 g/cm3
  • Drop Point Mettler
    • 112 °C (234 °F)
  • Hardness
    • 2 at 25 °C
  • Hide Drop Point
    • No
  • Melting Point
    • 92 - 126 °C
  • Viscosity
    • 450 at 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • EPS
  • Brand
    • A-C®
  • Industry
    • Plastics & Rubber
  • Performance Function
    • Nucleation
  • Physical Form
    • Atomized Powder
  • Product Family
    • PE Homopolymer
  • Type
    • Styrenics

Properties

  • Acid Number
    • Nil
  • CAS Number
    • 9002-88-4
  • Concentration
    • 100.00%
  • Density
    • 0.92 g/cm3
  • Drop Point Mettler
    • 112 °C (234 °F)
  • Hardness
    • 2 at 25 °C
  • Hide Drop Point
    • No
  • Melting Point
    • 92 - 126 °C
  • Viscosity
    • 450 at 140 °C

Standards & Approvals

  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • No

Sampling

  • Sample Products
    • Yes
  • Application : EPS
  • Type : Styrenics
  • Product Family : PE Homopolymer
  • Physical Form : Atomized Powder
  • Industry : Plastics & Rubber
  • Performance Function : Nucleation
  • Acid Number : Nil
  • Hardness : 2 at 25 °C
  • Density : 0.92 g/cm3
  • Drop Point Mettler : 112 °C (234 °F)
  • Viscosity : 450 at 140 °C
  • Melting Point : 92 - 126 °C
  • Hide Drop Point : No
  • FDA Indirect Food Additives Approval* : No
  • FDA Direct Food Additives Approval* : No
  • Plastic Pipe Institute/NSF* : No
  • Sample Products : Yes
  • Concentration : 100.00%
  • CAS Number : 9002-88-4
  • Brand : A-C®
Sales Sheet
Name
Description
File Size
Date
Size
Sell Sheet
application/pdf 353.48 KB
10/31/2023
353.48 KB
Brochure
Name
Description
File Size
Date
Size
Product Portfolio
application/pdf 2.41 MB
4/15/2024
2.41 MB
Brochure
application/pdf 2.43 MB
2/15/2024
2.43 MB
Name
Description
File Size
Date
Size
Sell Sheet
353.48 KB
10/31/2023
353.48 KB
Product Portfolio
2.41 MB
4/15/2024
2.41 MB
Brochure
2.43 MB
2/15/2024
2.43 MB
Name
Description
File Size
Date
Size
Product Portfolio
2.41 MB
4/15/2024
Brochure
2.43 MB
2/15/2024
Product Number
Image
SKU
Description
alt
10293627
A-C® 3A, 25 kg, BAG
alt
10634608
A-C® 3A, 25 kg, BAG, E1
Image
SKU
Description
alt
10293627
A-C® 3A, 25 kg, BAG
alt
10634608
A-C® 3A, 25 kg, BAG, E1