Paints & Coatings
NduroMatt® 300
Micronized high density, oxidized polyethylene (HD OX PE) homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
NduroMatt 300 is the oxidized version of a very crystallinine and hard micronized polyethylene. This oxidized version of NduroMatt(TM) is targeted at aqueous systems. It is a multi-functional, efficient matting agent, that offer a wide range of performance attributes for architectural, wood, industrial, and functional coatings. Those attributes include: mar, abrasion, scratch and burnish resistance, minimal viscosity build and stain resisatnce. NduroMatt products can completely replace conventional matting agents, or can be used to supplement existing matte coatings, to enhance surface properties.Use SDS Number 24235 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Performance Function
- Matting
- Product Family
- High-Density Oxidized PE Homopolymer
- Mean Value
- 15 - 20 microns
- Physical Form
- Micronized Powder
- Industry
- Paints & Coatings
- Brand
- NduroMatt®
Properties
- Acid Number
- < 40 mg KOH/g
- Hardness
- < 0.5 dmm at 25 °C
- Hide Drop Point
- No
- Density
- 0.985 to 0.995 at 23 °C
- Drop Point Mettler
- 134 to 140 °C (273 to 284 °F)
Standards & Approvals
- Plastic Pipe Institute/NSF*
- No
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Performance Function
- Matting
- Product Family
- High-Density Oxidized PE Homopolymer
- Mean Value
- 15 - 20 microns
- Physical Form
- Micronized Powder
- Industry
- Paints & Coatings
- Brand
- NduroMatt®
Properties
- Acid Number
- < 40 mg KOH/g
- Hardness
- < 0.5 dmm at 25 °C
- Hide Drop Point
- No
- Density
- 0.985 to 0.995 at 23 °C
- Drop Point Mettler
- 134 to 140 °C (273 to 284 °F)
Standards & Approvals
- Plastic Pipe Institute/NSF*
- No
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Product Family : High-Density Oxidized PE Homopolymer
- Mean Value : 15 - 20 microns
- Physical Form : Micronized Powder
- Performance Function : Matting
- Industry : Paints & Coatings
- Acid Number : < 40 mg KOH/g
- Hardness : < 0.5 dmm at 25 °C
- Hide Drop Point : No
- Density : 0.985 to 0.995 at 23 °C
- Drop Point Mettler : 134 to 140 °C (273 to 284 °F)
- Plastic Pipe Institute/NSF* : No
- FDA Direct Food Additives Approval* : No
- FDA Indirect Food Additives Approval* : No
- Sample Products : Yes
- Brand : NduroMatt®
Brochure
Name
Description
File Size
Date
Size
Read about matting agents for coating. Product line includes NduroMatt™ 100, 200 and 300
application/pdf 642.74 KB
1/18/2023
642.74 KB
Data Sheet
Name
Description
File Size
Date
Size
NduroMatt® 300, Polyethylene based matting agent for solvent and water-borne paints and coatings. Typical loadings levels are 0.5 ® 7% by weight. Fast incorporation and addition flexibility ® from grind step to post-addition.
application/pdf 5.28 KB
9/7/2022
5.28 KB
Name
Description
File Size
Date
Size
NduroMatt® 300, Polyethylene based matting agent for solvent and water-borne paints and coatings. Typical loadings levels are 0.5 ® 7% by weight. Fast incorporation and addition flexibility ® from grind step to post-addition.
5.28 KB
9/7/2022
5.28 KB
Read about matting agents for coating. Product line includes NduroMatt™ 100, 200 and 300
642.74 KB
1/18/2023
642.74 KB
Name
Description
File Size
Date
Size
Read about matting agents for coating. Product line includes NduroMatt™ 100, 200 and 300
642.74 KB
1/18/2023
NduroMatt® 300, Polyethylene based matting agent for solvent and water-borne paints and coatings. Typical loadings levels are 0.5 ® 7% by weight. Fast incorporation and addition flexibility ® from grind step to post-addition.
5.28 KB
9/7/2022
Product Number
SKUs
Image
SKU
Description
10662915
NduroMatt™ 300, 20 kg, BAG
Image
SKU
Description
10662915
NduroMatt™ 300, 20 kg, BAG