Paints & Coatings
NduroMatt™ 201
Micronized medium density polyethylene (MDPE) homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
NduroMatt 200 is a harder, more crystalline micronized polyethylene of very high crystallinity and hardness. It is 12 microns average particle size. It is a multi-functional, efficient matting agent, that offer a wide range of performance attributes for architectural, wood, industrial, and functional coatings. Those attributes include: mar, abrasion, scratch scuff and burnish resistance, minimal viscosity build and stain resisatnce. NduroMatt products can completely replace conventional matting agents, or can be used to supplement existing matte coatings, to enhance surface properties.
Specifications
General Information
- Performance Function
- Matting
- Physical Form
- Micronized Powder
- Industry
- Paints & Coatings
- Brand
- NduroMatt™
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Performance Function
- Matting
- Physical Form
- Micronized Powder
- Industry
- Paints & Coatings
- Brand
- NduroMatt™
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Performance Function : Matting
- Physical Form : Micronized Powder
- Industry : Paints & Coatings
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Brand : NduroMatt™
Brochure
Name
Description
File Size
Date
Size
Efficient Matting, Enhanced Longevity, Unrivaled Durability
application/pdf 2.96 MB
6/23/2023
2.96 MB
Name
Description
File Size
Date
Size
Efficient Matting, Enhanced Longevity, Unrivaled Durability
2.96 MB
6/23/2023
2.96 MB
Name
Description
File Size
Date
Size
Efficient Matting, Enhanced Longevity, Unrivaled Durability
2.96 MB
6/23/2023
Product Number
SKUs
Image
SKU
Description
10667333
NduroMatt™ 201 20 kg BAG
Image
SKU
Description
10667333
NduroMatt™ 201 20 kg BAG