Paints & Coatings
NduroMatt® 200
Micronized medium density polyethylene (LDPE) Homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
NduroMatt 200 is a harder, more crystalline micronized polyethylene of very high crystallinity and hardness. It is a multi-functional, efficient matting agent, that offer a wide range of performance attributes for architectural, wood, industrial, and functional coatings. Those attributes include: mar, abrasion, scratch and burnish resistance, minimal viscosity build and stain resisatnce. NduroMatt products can completely replace conventional matting agents, or can be used to supplement existing matte coatings, to enhance surface properties.
Specifications
General Information
- Product Family
- LDPE Homopolymer
- Physical Form
- Micronized Powder
- Mean Value
- 13 to 18 microns
- Industry
- Paints & Coatings
- Brand
- NduroMatt®
Properties
- Drop Point Mettler
- 123 to 129 °C (253 to 264 °F)
- Hardness
- < 1 dmm at 25 °C
- Hide Drop Point
- No
- Density
- 0.955 to 0.965 at 23 °C
- Acid Number
- < 4 mg KOH/g
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- FDA Indirect Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Product Family
- LDPE Homopolymer
- Physical Form
- Micronized Powder
- Mean Value
- 13 to 18 microns
- Industry
- Paints & Coatings
- Brand
- NduroMatt®
Properties
- Drop Point Mettler
- 123 to 129 °C (253 to 264 °F)
- Hardness
- < 1 dmm at 25 °C
- Hide Drop Point
- No
- Density
- 0.955 to 0.965 at 23 °C
- Acid Number
- < 4 mg KOH/g
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- FDA Indirect Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Product Family : LDPE Homopolymer
- Physical Form : Micronized Powder
- Mean Value : 13 to 18 microns
- Industry : Paints & Coatings
- Drop Point Mettler : 123 to 129 °C (253 to 264 °F)
- Hardness : < 1 dmm at 25 °C
- Hide Drop Point : No
- Density : 0.955 to 0.965 at 23 °C
- Acid Number : < 4 mg KOH/g
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- FDA Indirect Food Additives Approval* : No
- Sample Products : Yes
- Brand : NduroMatt®
Brochure
Name
Description
File Size
Date
Size
Read about matting agents for coating. Product line includes NduroMatt™ 100, 200 and 300
application/pdf 642.74 KB
1/18/2023
642.74 KB
Data Sheet
Name
Description
File Size
Date
Size
NduroMatt® 200, Polyethylene based matting agent for solvent and water-borne paints and coatings. Typical loadings levels are 0.5 ® 7% by weight. Fast incorporation and addition flexibility ® from grind step to post-addition.
application/pdf 5.28 KB
9/7/2022
5.28 KB
Name
Description
File Size
Date
Size
NduroMatt® 200, Polyethylene based matting agent for solvent and water-borne paints and coatings. Typical loadings levels are 0.5 ® 7% by weight. Fast incorporation and addition flexibility ® from grind step to post-addition.
5.28 KB
9/7/2022
5.28 KB
Read about matting agents for coating. Product line includes NduroMatt™ 100, 200 and 300
642.74 KB
1/18/2023
642.74 KB
Name
Description
File Size
Date
Size
Read about matting agents for coating. Product line includes NduroMatt™ 100, 200 and 300
642.74 KB
1/18/2023
NduroMatt® 200, Polyethylene based matting agent for solvent and water-borne paints and coatings. Typical loadings levels are 0.5 ® 7% by weight. Fast incorporation and addition flexibility ® from grind step to post-addition.
5.28 KB
9/7/2022