Paints & Coatings
NduroMatt® 100
Micronized medium density polyethylene (LDPE) Homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
NduroMatt 100 is a micronized polyethylene of high crystallinity and hardness. It is a multi-functional, efficient matting agent, that offer a wide range of performance attributes for architectural, wood, industrial, and functional coatings. Those attributes include: mar, abrasion, scratch and burnish resistance, minimal viscosity build and stain resisatnce. NduroMatt products can completely replace conventional matting agents, or can be used to supplement existing matte coatings, to enhance surface properties.Use SDS Number 24077 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Performance Function
- Matting
- Mean Value
- 13 to 18 microns
- Physical Form
- Micronized Powder
- Product Family
- LDPE Homopolymer
- Industry
- Paints & Coatings
- Brand
- NduroMatt®
Properties
- Hide Drop Point
- No
- Density
- 0.935 to 0.945 at 23 °C
- Drop Point Mettler
- 115 to 121 °C (239 to 250 °F)
- Hardness
- < 2 dmm at 25 °C
- Acid Number
- < 4 mg KOH/g
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Performance Function
- Matting
- Mean Value
- 13 to 18 microns
- Physical Form
- Micronized Powder
- Product Family
- LDPE Homopolymer
- Industry
- Paints & Coatings
- Brand
- NduroMatt®
Properties
- Hide Drop Point
- No
- Density
- 0.935 to 0.945 at 23 °C
- Drop Point Mettler
- 115 to 121 °C (239 to 250 °F)
- Hardness
- < 2 dmm at 25 °C
- Acid Number
- < 4 mg KOH/g
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Mean Value : 13 to 18 microns
- Physical Form : Micronized Powder
- Product Family : LDPE Homopolymer
- Performance Function : Matting
- Industry : Paints & Coatings
- Hide Drop Point : No
- Density : 0.935 to 0.945 at 23 °C
- Drop Point Mettler : 115 to 121 °C (239 to 250 °F)
- Hardness : < 2 dmm at 25 °C
- Acid Number : < 4 mg KOH/g
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Brand : NduroMatt®
Brochure
Name
Description
File Size
Date
Size
Read about matting agents for coating. Product line includes NduroMatt™ 100, 200 and 300
application/pdf 642.74 KB
1/18/2023
642.74 KB
Data Sheet
Name
Description
File Size
Date
Size
NduroMatt® 100, Polyethylene based matting agent for solvent and water-borne paints and coatings. Typical loadings levels are 0.5 ® 7% by weight. Fast incorporation and addition flexibility ® from grind step to post-addition.
application/pdf 5.28 KB
9/7/2022
5.28 KB
Name
Description
File Size
Date
Size
NduroMatt® 100, Polyethylene based matting agent for solvent and water-borne paints and coatings. Typical loadings levels are 0.5 ® 7% by weight. Fast incorporation and addition flexibility ® from grind step to post-addition.
5.28 KB
9/7/2022
5.28 KB
Read about matting agents for coating. Product line includes NduroMatt™ 100, 200 and 300
642.74 KB
1/18/2023
642.74 KB
Name
Description
File Size
Date
Size
Read about matting agents for coating. Product line includes NduroMatt™ 100, 200 and 300
642.74 KB
1/18/2023
NduroMatt® 100, Polyethylene based matting agent for solvent and water-borne paints and coatings. Typical loadings levels are 0.5 ® 7% by weight. Fast incorporation and addition flexibility ® from grind step to post-addition.
5.28 KB
9/7/2022
Product Number
SKUs
Image
SKU
Description
10663022
NduroMatt™ 100, 20 kg, BAG
Image
SKU
Description
10663022
NduroMatt™ 100, 20 kg, BAG