Paints & Coatings
ACumist® P-5
Micronized low density polyethylene (LDPE) Homopolymer
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Micronized polypropylene for matting and non-skid or non-slip applications for thin-film, solvent-based inks and coatings. Excellent abrasion, rub and scratch resistance.
General Information
- Performance Function
- Matting
- Slip
- Mar Abrasion-Scratch Resistance
- Rub
- Anti-Blocking
- Non-Slip or Anti-Skid
- Type
- SB Flexo
- Screen Inks
- SB OPV
- UV Inks
- Offset
- SB Gravure
- Product Family
- Micronized PP Homopolymer
- Application
- EB / UV Coatings
- Solvent Based Coatings
- Physical Form
- Micronized Powder
- Size
- 5.0 to 6.0
Properties
- Density
- 0.91
- Acid Number
- Nil
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
- Drop Point Mettler
- 145 °C 293 °F
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- FDA Indirect Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
Typical Uses
- Inks
- Anti-Blocking, Matting, Non-Slip or Anti-Skid, Rub
- Coatings
- Anti-Blocking, Mar Abrasion-Scratch Resistance, Non-Slip or Anti-Skid
General Information
- Performance Function
- Matting
- Slip
- Mar Abrasion-Scratch Resistance
- Rub
- Anti-Blocking
- Non-Slip or Anti-Skid
- Type
- SB Flexo
- Screen Inks
- SB OPV
- UV Inks
- Offset
- SB Gravure
- Product Family
- Micronized PP Homopolymer
- Application
- EB / UV Coatings
- Solvent Based Coatings
- Physical Form
- Micronized Powder
- Size
- 5.0 to 6.0
Properties
- Density
- 0.91
- Acid Number
- Nil
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
- Drop Point Mettler
- 145 °C 293 °F
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- FDA Indirect Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
Typical Uses
- Inks
- Anti-Blocking, Matting, Non-Slip or Anti-Skid, Rub
- Coatings
- Anti-Blocking, Mar Abrasion-Scratch Resistance, Non-Slip or Anti-Skid
- Performance Function : Matting|Slip|Mar Abrasion-Scratch Resistance|Rub|Anti-Blocking|Non-Slip or Anti-Skid
- Type : SB Flexo|Screen Inks|SB OPV|UV Inks|Offset|SB Gravure
- Product Family : Micronized PP Homopolymer
- Application : EB / UV Coatings|Solvent Based Coatings
- Physical Form : Micronized Powder
- Size : 5.0 to 6.0
- Density : 0.91
- Acid Number : Nil
- Hide Drop Point : No
- Hardness : < 0.5 at 25 °C
- Drop Point Mettler : 145 °C 293 °F
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- FDA Indirect Food Additives Approval* : No
- Sample Products : Yes
- Inks : Anti-Blocking, Matting, Non-Slip or Anti-Skid, Rub
- Coatings : Anti-Blocking, Mar Abrasion-Scratch Resistance, Non-Slip or Anti-Skid
Technical Note
Name
Description
File Size
Date
Size
Typical properties
application/pdf 88.67 KB
5/5/2022
88.67 KB
Data Sheet
Name
Description
File Size
Date
Size
ACumist® P-5, Micronized polypropylene for matting and non-skid or non-slip applications for thin-film, solvent-based inks and coatings. Excellent abrasion, rub and scratch resistance.
application/pdf 5.21 KB
6/18/2021
5.21 KB
Name
Description
File Size
Date
Size
Typical properties
88.67 KB
5/5/2022
88.67 KB
ACumist® P-5, Micronized polypropylene for matting and non-skid or non-slip applications for thin-film, solvent-based inks and coatings. Excellent abrasion, rub and scratch resistance.
5.21 KB
6/18/2021
5.21 KB