Paints & Coatings
ACumist® P-10
Micronized low density polyethylene (LDPE) Homopolymer
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Micronized polypropylene for matting and non-skid or non-slip applications for industrial solvent coatings. Excellent abrasion resistance. Used in powder coatings for matting and scratch resistance.
General Information
- Performance Function
- Anti-Blocking
- Mar Abrasion-Scratch Resistance
- Non-Slip or Anti-Skid
- Rub
- Slip
- Gloss Control
- Type
- Extrusion Toners
- Screen Inks
- SB Gravure
- WB Flexo
- Physical Form
- Micronized Powder
- Product Family
- Micronized PP Homopolymer
- Application
- Solvent Based Coatings
- Powder Coatings
- Size
- 8.0 to 10.0
Properties
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
- Density
- 0.91
- Drop Point Mettler
- 145 °C 293 °F
- Acid Number
- Nil
Standards & Approvals
- Plastic Pipe Institute/NSF*
- No
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
Typical Uses
- Coatings
- Anti-Blocking, Mar Abrasion-Scratch Resistance, Gloss Control, Non-Slip or Anti-Skid
- Inks
- Anti-Blocking, Gloss Control, Non-Slip or Anti-Skid, Rub
General Information
- Performance Function
- Anti-Blocking
- Mar Abrasion-Scratch Resistance
- Non-Slip or Anti-Skid
- Rub
- Slip
- Gloss Control
- Type
- Extrusion Toners
- Screen Inks
- SB Gravure
- WB Flexo
- Physical Form
- Micronized Powder
- Product Family
- Micronized PP Homopolymer
- Application
- Solvent Based Coatings
- Powder Coatings
- Size
- 8.0 to 10.0
Properties
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
- Density
- 0.91
- Drop Point Mettler
- 145 °C 293 °F
- Acid Number
- Nil
Standards & Approvals
- Plastic Pipe Institute/NSF*
- No
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
Typical Uses
- Coatings
- Anti-Blocking, Mar Abrasion-Scratch Resistance, Gloss Control, Non-Slip or Anti-Skid
- Inks
- Anti-Blocking, Gloss Control, Non-Slip or Anti-Skid, Rub
- Performance Function : Anti-Blocking|Mar Abrasion-Scratch Resistance|Non-Slip or Anti-Skid|Rub|Slip|Gloss Control
- Type : Extrusion Toners|Screen Inks|SB Gravure|WB Flexo
- Physical Form : Micronized Powder
- Product Family : Micronized PP Homopolymer
- Application : Solvent Based Coatings|Powder Coatings
- Size : 8.0 to 10.0
- Hide Drop Point : No
- Hardness : < 0.5 at 25 °C
- Density : 0.91
- Drop Point Mettler : 145 °C 293 °F
- Acid Number : Nil
- Plastic Pipe Institute/NSF* : No
- FDA Direct Food Additives Approval* : No
- FDA Indirect Food Additives Approval* : No
- Sample Products : Yes
- Coatings : Anti-Blocking, Mar Abrasion-Scratch Resistance, Gloss Control, Non-Slip or Anti-Skid
- Inks : Anti-Blocking, Gloss Control, Non-Slip or Anti-Skid, Rub
Technical Note
Name
Description
File Size
Date
Size
Typical properties
application/pdf 88.67 KB
5/5/2022
88.67 KB
Data Sheet
Name
Description
File Size
Date
Size
ACumist® P-10, Micronized polypropylene for matting and non-skid or non-slip applications for industrial solvent coatings. Excellent abrasion resistance. Used in powder coatings for matting and scratch resistance.
application/pdf 5.22 KB
6/18/2021
5.22 KB
Name
Description
File Size
Date
Size
Typical properties
88.67 KB
5/5/2022
88.67 KB
ACumist® P-10, Micronized polypropylene for matting and non-skid or non-slip applications for industrial solvent coatings. Excellent abrasion resistance. Used in powder coatings for matting and scratch resistance.
5.22 KB
6/18/2021
5.22 KB