Paints & Coatings
ACumist® D-6
Medium density polyethylene (LDPE) Homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Smaller micronized Polyethylene Homopolymer for use and general purpose solvent borne coatings, stains and lacquers, and gravure inks. It provides a good balance of properties where economics are of paramount concern. Good for slip, scratch, abrasion resistance and matting.Use SDS Number 11463 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Tapes
- Reactive
- Solvent Borne
- Hot Melt
- Water Borne
- Pressure Sensitive
- Performance Function
- Slip
- Matting
- Anti-Blocking
- Rub
- Mar Abrasion-Scratch Resistance
- FT Replacement
- Product Family
- PE Homopolymer
- Size
- 6.0 to 7. 5 millimetre
- Type
- UV Inks
- SB Flexo
- Screen Inks
- Offset
- SB OPV
- SB Gravure
- Physical Form
- Micronized Powder
- Industry
- Adhesives
- Brand
- ACumist®
Properties
- Hide Drop Point
- No
- Density
- 0.94
- Acid Number
- Nil
- Drop Point Mettler
- 118 °C (244 °F)
- Hardness
- < 2.0 at 25 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Tapes
- Reactive
- Solvent Borne
- Hot Melt
- Water Borne
- Pressure Sensitive
- Performance Function
- Slip
- Matting
- Anti-Blocking
- Rub
- Mar Abrasion-Scratch Resistance
- FT Replacement
- Product Family
- PE Homopolymer
- Size
- 6.0 to 7. 5 millimetre
- Type
- UV Inks
- SB Flexo
- Screen Inks
- Offset
- SB OPV
- SB Gravure
- Physical Form
- Micronized Powder
- Industry
- Adhesives
- Brand
- ACumist®
Properties
- Hide Drop Point
- No
- Density
- 0.94
- Acid Number
- Nil
- Drop Point Mettler
- 118 °C (244 °F)
- Hardness
- < 2.0 at 25 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Product Family : PE Homopolymer
- Size : 6.0 to 7. 5 millimetre
- Type : UV Inks|SB Flexo|Screen Inks|Offset|SB OPV|SB Gravure
- Physical Form : Micronized Powder
- Application : Tapes|Reactive|Solvent Borne|Hot Melt|Water Borne|Pressure Sensitive
- Performance Function : Slip|Matting|Anti-Blocking|Rub|Mar Abrasion-Scratch Resistance|FT Replacement
- Industry : Adhesives
- Hide Drop Point : No
- Density : 0.94
- Acid Number : Nil
- Drop Point Mettler : 118 °C (244 °F)
- Hardness : < 2.0 at 25 °C
- FDA Direct Food Additives Approval* : No
- FDA Indirect Food Additives Approval* : Yes
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Brand : ACumist®
Data Sheet
Name
Description
File Size
Date
Size
ACumist® D-6, Micronized Polyethylene Homopolymer for use and general purpose solvent borne coatings, stains and lacquers, and gravure inks. It provides a good balance of properties where economics are of paramount concern.
application/pdf 5.23 KB
9/7/2022
5.23 KB
Name
Description
File Size
Date
Size
ACumist® D-6, Micronized Polyethylene Homopolymer for use and general purpose solvent borne coatings, stains and lacquers, and gravure inks. It provides a good balance of properties where economics are of paramount concern.
5.23 KB
9/7/2022
5.23 KB
Name
Description
File Size
Date
Size
ACumist® D-6, Micronized Polyethylene Homopolymer for use and general purpose solvent borne coatings, stains and lacquers, and gravure inks. It provides a good balance of properties where economics are of paramount concern.
5.23 KB
9/7/2022
Product Number
SKUs
Image
SKU
Description
10328649
ACumist® D6, 20 kg, BAG
Image
SKU
Description
10328649
ACumist® D6, 20 kg, BAG