Paints & Coatings
ACumist® D-12
Medium density polyethylene (LDPE) Homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Larger micronized Polyethylene Homopolymer for use in high gloss and general purpose solvent borne coatings, stains and lacquers, and gravure inks. It provides a good balance of properties where economics are of paramount concern. Good for slip, scratch, abrasion resistance and matting.Use SDS Number 11463 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Water Borne
- Solvent Borne
- Reactive
- Hot Melt
- Tapes
- Pressure Sensitive
- Performance Function
- Slip
- Mar Abrasion-Scratch Resistance
- Anti-Blocking
- Matting
- Rub
- FT Replacement
- Size
- 10.0 to 13.0 millimetre
- Type
- SB Flexo
- SB Gravure
- Screen Inks
- Extrusion Toners
- Product Family
- PE Homopolymer
- Physical Form
- Micronized Powder
- Industry
- Adhesives
- Brand
- ACumist®
Properties
- Acid Number
- Nil
- Density
- 0.94
- Hardness
- < 2.0 at 25 °C
- Drop Point Mettler
- 118 °C (244 °F)
- Hide Drop Point
- No
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Water Borne
- Solvent Borne
- Reactive
- Hot Melt
- Tapes
- Pressure Sensitive
- Performance Function
- Slip
- Mar Abrasion-Scratch Resistance
- Anti-Blocking
- Matting
- Rub
- FT Replacement
- Size
- 10.0 to 13.0 millimetre
- Type
- SB Flexo
- SB Gravure
- Screen Inks
- Extrusion Toners
- Product Family
- PE Homopolymer
- Physical Form
- Micronized Powder
- Industry
- Adhesives
- Brand
- ACumist®
Properties
- Acid Number
- Nil
- Density
- 0.94
- Hardness
- < 2.0 at 25 °C
- Drop Point Mettler
- 118 °C (244 °F)
- Hide Drop Point
- No
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Application : Water Borne|Solvent Borne|Reactive|Hot Melt|Tapes|Pressure Sensitive
- Performance Function : Slip|Mar Abrasion-Scratch Resistance|Anti-Blocking|Matting|Rub|FT Replacement
- Size : 10.0 to 13.0 millimetre
- Type : SB Flexo|SB Gravure|Screen Inks|Extrusion Toners
- Product Family : PE Homopolymer
- Physical Form : Micronized Powder
- Industry : Adhesives
- Acid Number : Nil
- Density : 0.94
- Hardness : < 2.0 at 25 °C
- Drop Point Mettler : 118 °C (244 °F)
- Hide Drop Point : No
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Brand : ACumist®
Technical Note
Name
Description
File Size
Date
Size
Typical properties
application/pdf 88.67 KB
9/7/2022
88.67 KB
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Typical properties
88.67 KB
9/7/2022
88.67 KB
Name
Description
File Size
Date
Size