Paints & Coatings
ACumist® C-5
Micronized low density polyethylene (LDPE) Homopolymer
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Medium particle size micronized Polyethylene Homopolymer for use in solvent borne coatings and solvent based flexographic inks. As with all ACumist products, it is insoluble in solvents and UV based monomers and oligomers at room temperature. best suited gor offset inks, can coatings, and all thin film solvent based coatings.
General Information
- Product Family
- Micronized PE Homopolymer
- Type
- Offset
- SB OPV
- SB Flexo
- SB Gravure
- UV Inks
- Screen Inks
- Size
- 4. 5 to 5.5
- Application
- Tapes
- Pressure Sensitive
- Hot Melt
- Reactive
- Solvent Borne
- Water Borne
- Physical Form
- Micronized Powder
- Performance Function
- Rub
- Mar Abrasion-Scratch Resistance
- Matting
- Anti-Blocking
- Slip
- Industry
- Adhesives
Properties
- Drop Point Mettler
- 121 °C 250 °F
- Density
- 0.95
- Hide Drop Point
- No
- Acid Number
- Nil
- Hardness
- < 1.0 at 25 °C
Standards & Approvals
- Plastic Pipe Institute/NSF*
- No
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Sampling
- Sample Products
- Yes
General Information
- Product Family
- Micronized PE Homopolymer
- Type
- Offset
- SB OPV
- SB Flexo
- SB Gravure
- UV Inks
- Screen Inks
- Size
- 4. 5 to 5.5
- Application
- Tapes
- Pressure Sensitive
- Hot Melt
- Reactive
- Solvent Borne
- Water Borne
- Physical Form
- Micronized Powder
- Performance Function
- Rub
- Mar Abrasion-Scratch Resistance
- Matting
- Anti-Blocking
- Slip
- Industry
- Adhesives
Properties
- Drop Point Mettler
- 121 °C 250 °F
- Density
- 0.95
- Hide Drop Point
- No
- Acid Number
- Nil
- Hardness
- < 1.0 at 25 °C
Standards & Approvals
- Plastic Pipe Institute/NSF*
- No
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Sampling
- Sample Products
- Yes
- Product Family : Micronized PE Homopolymer
- Type : Offset|SB OPV|SB Flexo|SB Gravure|UV Inks|Screen Inks
- Size : 4. 5 to 5.5
- Application : Tapes|Pressure Sensitive|Hot Melt|Reactive|Solvent Borne|Water Borne
- Physical Form : Micronized Powder
- Performance Function : Rub|Mar Abrasion-Scratch Resistance|Matting|Anti-Blocking|Slip
- Industry : Adhesives
- Drop Point Mettler : 121 °C 250 °F
- Density : 0.95
- Hide Drop Point : No
- Acid Number : Nil
- Hardness : < 1.0 at 25 °C
- Plastic Pipe Institute/NSF* : No
- FDA Direct Food Additives Approval* : No
- FDA Indirect Food Additives Approval* : Yes
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Sample Products : Yes
Technical Note
Name
Description
File Size
Date
Size
Typical properties
application/pdf 88.67 KB
5/5/2022
88.67 KB
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Typical properties
88.67 KB
5/5/2022
88.67 KB