Paints & Coatings
ACumist® B-12
Micronized low density polyethylene (LDPE) Homopolymer
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Micronized Polyethylene Homopolymer for use in solvent borne coatings, stains and lacquers, and solvent based flexographic inks. As with all ACumist products, it is insoluble in solvents and UV based monomers and oligomers at room temperature.
General Information
- Physical Form
- Micronized Powder
- Size
- 10.0 to 11.5
- Performance Function
- Anti-Blocking
- Mar Abrasion-Scratch Resistance
- Matting
- Slip
- Rub
- Type
- Extrusion Toners
- Screen Inks
- SB Flexo
- SB Gravure
- Product Family
- Micronized PE Homopolymer
- Application
- Hot Melt
- Pressure Sensitive
- Solvent Borne
- Tapes
- Reactive
- Water Borne
- Industry
- Adhesives
Properties
- Acid Number
- Nil
- Drop Point Mettler
- 126 °C 259 °F
- Hardness
- < 1.0 at 25 °C
- Hide Drop Point
- No
- Density
- 0.96
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- FDA Indirect Food Additives Approval*
- Yes
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Sampling
- Sample Products
- Yes
General Information
- Physical Form
- Micronized Powder
- Size
- 10.0 to 11.5
- Performance Function
- Anti-Blocking
- Mar Abrasion-Scratch Resistance
- Matting
- Slip
- Rub
- Type
- Extrusion Toners
- Screen Inks
- SB Flexo
- SB Gravure
- Product Family
- Micronized PE Homopolymer
- Application
- Hot Melt
- Pressure Sensitive
- Solvent Borne
- Tapes
- Reactive
- Water Borne
- Industry
- Adhesives
Properties
- Acid Number
- Nil
- Drop Point Mettler
- 126 °C 259 °F
- Hardness
- < 1.0 at 25 °C
- Hide Drop Point
- No
- Density
- 0.96
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- FDA Indirect Food Additives Approval*
- Yes
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Sampling
- Sample Products
- Yes
- Physical Form : Micronized Powder
- Size : 10.0 to 11.5
- Performance Function : Anti-Blocking|Mar Abrasion-Scratch Resistance|Matting|Slip|Rub
- Type : Extrusion Toners|Screen Inks|SB Flexo|SB Gravure
- Product Family : Micronized PE Homopolymer
- Application : Hot Melt|Pressure Sensitive|Solvent Borne|Tapes|Reactive|Water Borne
- Industry : Adhesives
- Acid Number : Nil
- Drop Point Mettler : 126 °C 259 °F
- Hardness : < 1.0 at 25 °C
- Hide Drop Point : No
- Density : 0.96
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- FDA Indirect Food Additives Approval* : Yes
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Sample Products : Yes
Technical Note
Name
Description
File Size
Date
Size
Typical properties
application/pdf 88.67 KB
5/5/2022
88.67 KB
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Typical properties
88.67 KB
5/5/2022
88.67 KB