Paints & Coatings
ACumist® 3405
Micronized PTFE Modified Polyethylene Homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Micronized PTFE Modified Polyethylene Homopolymer, with a higher level of PTFE, for use in aqueous & solvent based coatings. Provides maximum slip, abrasion resistance, and aids in metal fabrication in rigid packaging, and coil coated metals.Use SDS Number 15564 to retrieve the safety data sheet using the SDS Finder.
Specifications
Others
- Application
- Hot Melt
- Pressure Sensitive
- Reactive
- Solvent Borne
- Tapes
- Water Borne
- Performance Function
- Anti-Blocking
- FT Replacement
- Improves Rub
- Improves Slip
- Mar Abrasion-Scratch Resistance
- Matting
- Release Feel and Touch
- Sample Products
- Yes
- Size
- 4. 5 to 5.5 millimetre
- Product Family
- Micronized PTFE-Modified PE Homopolymer
- Physical Form
- Micronized Powder
- Industry
- Adhesives
- Type
- Offset
- SB OPV
- Solvent Based Flexographic
- Solvent Based Gravure
- UV Inks
- Drop Point Mettler
- 121 °C (250 °F)
- Hide Drop Point
- No
- Acid Number
- Nil
- Hardness
- < 1.0 at 25 °C
- Density
- 0.95
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- Other Notes
- Grade no longer sold
- Brand
- ACumist®
Others
- Application
- Hot Melt
- Pressure Sensitive
- Reactive
- Solvent Borne
- Tapes
- Water Borne
- Performance Function
- Anti-Blocking
- FT Replacement
- Improves Rub
- Improves Slip
- Mar Abrasion-Scratch Resistance
- Matting
- Release Feel and Touch
- Sample Products
- Yes
- Size
- 4. 5 to 5.5 millimetre
- Product Family
- Micronized PTFE-Modified PE Homopolymer
- Physical Form
- Micronized Powder
- Industry
- Adhesives
- Type
- Offset
- SB OPV
- Solvent Based Flexographic
- Solvent Based Gravure
- UV Inks
- Drop Point Mettler
- 121 °C (250 °F)
- Hide Drop Point
- No
- Acid Number
- Nil
- Hardness
- < 1.0 at 25 °C
- Density
- 0.95
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- Other Notes
- Grade no longer sold
- Brand
- ACumist®
- Size : 4. 5 to 5.5 millimetre
- Performance Function : Anti-Blocking|FT Replacement|Improves Rub|Improves Slip|Mar Abrasion-Scratch Resistance|Matting|Release Feel and Touch
- Product Family : Micronized PTFE-Modified PE Homopolymer
- Physical Form : Micronized Powder
- Application : Hot Melt|Pressure Sensitive|Reactive|Solvent Borne|Tapes|Water Borne
- Industry : Adhesives
- Type : Offset|SB OPV|Solvent Based Flexographic|Solvent Based Gravure|UV Inks
- Drop Point Mettler : 121 °C (250 °F)
- Hide Drop Point : No
- Acid Number : Nil
- Hardness : < 1.0 at 25 °C
- Density : 0.95
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Other Notes : Grade no longer sold
- Sample Products : Yes
- Brand : ACumist®
Technical Note
Name
Description
File Size
Date
Size
Typical properties
application/pdf 88.67 KB
9/7/2022
88.67 KB
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Typical properties
88.67 KB
9/7/2022
88.67 KB
Name
Description
File Size
Date
Size