Paints & Coatings
ACumist® 1812
Micronized high density, oxidized polyethylene (HD OX PE) homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Micronized Oxidized Polyethylene Homopolymer for use in water based coatings, flexographic and gravure inks and overprint varnishes, to provide mar, abrasion, burnish and scratch resistance. It complies with FDA 175.300 compliant.
Specifications
General Information
- Application
- Solvent Borne
- Performance Function
- Matting
- Size
- 8.5 to 9.5 Micron
- Product Family
- High Density Oxidized PEs
- Physical Form
- Micronized powder
- Industry
- Paints & Coatings
- Brand
- ACumist®
Properties
- Drop Point Mettler
- 137°C (279°F)
- Acid Number
- 17 – 19 mg KOH/g
- Hardness
- <0.5 dmm
- Density
- 0.99 g/cc
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Solvent Borne
- Performance Function
- Matting
- Size
- 8.5 to 9.5 Micron
- Product Family
- High Density Oxidized PEs
- Physical Form
- Micronized powder
- Industry
- Paints & Coatings
- Brand
- ACumist®
Properties
- Drop Point Mettler
- 137°C (279°F)
- Acid Number
- 17 – 19 mg KOH/g
- Hardness
- <0.5 dmm
- Density
- 0.99 g/cc
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Size : 8.5 to 9.5 Micron
- Performance Function : Matting
- Product Family : High Density Oxidized PEs
- Physical Form : Micronized powder
- Application : Solvent Borne
- Industry : Paints & Coatings
- Drop Point Mettler : 137°C (279°F)
- Acid Number : 17 – 19 mg KOH/g
- Hardness : <0.5 dmm
- Density : 0.99 g/cc
- FDA Indirect Food Additives Approval* : Yes
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Brand : ACumist®
Technical Note
Name
Description
File Size
Date
Size
Typical properties
application/pdf 88.67 KB
9/7/2022
88.67 KB
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Typical properties
88.67 KB
9/7/2022
88.67 KB
Name
Description
File Size
Date
Size
Product Number
SKUs
Image
SKU
Description
10318145
ACumist® 1812 20 KG BAG
Image
SKU
Description
10318145
ACumist® 1812 20 KG BAG