Paints & Coatings
A-C® 6702P
Amorphous, grease like, low temperature, low density oxidized polyethylene (PE) homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Grease like, low temperature, completely amorphous, Low density Oxidized Polyethylene (LDOxPE) Homopolymer which can be emulsified for use in aqueous systems, for applications such as mold release and lubricantsUse SDS Number 13402 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Lubricant
- Mold Release
- Brand
- A-C®
- Industry
- Plastics & Rubber
- Physical Form
- Grease Like
- Product Family
- Oxidized PE Homopolymer
- Type
- PSA
- PVC
Properties
- Acid Number
- 15
- CAS Number
- 68441-17-8
- Concentration
- 100.00%
- Density
- 0.85
- Drop Point Mettler
- 88 °C (190 °F)
- Hardness
- 90 at 25 °C
- Hide Drop Point
- No
- Viscosity
- 35 at 140 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Lubricant
- Mold Release
- Brand
- A-C®
- Industry
- Plastics & Rubber
- Physical Form
- Grease Like
- Product Family
- Oxidized PE Homopolymer
- Type
- PSA
- PVC
Properties
- Acid Number
- 15
- CAS Number
- 68441-17-8
- Concentration
- 100.00%
- Density
- 0.85
- Drop Point Mettler
- 88 °C (190 °F)
- Hardness
- 90 at 25 °C
- Hide Drop Point
- No
- Viscosity
- 35 at 140 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- Yes
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Type : PSA|PVC
- Product Family : Oxidized PE Homopolymer
- Physical Form : Grease Like
- Application : Lubricant|Mold Release
- Industry : Plastics & Rubber
- Drop Point Mettler : 88 °C (190 °F)
- Hide Drop Point : No
- Acid Number : 15
- Viscosity : 35 at 140 °C
- Hardness : 90 at 25 °C
- Density : 0.85
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Concentration : 100.00%
- CAS Number : 68441-17-8
- Brand : A-C®
Data Sheet
Name
Description
File Size
Date
Size
A-C® 6702P, Grease like, low temperature, completely amorphous, Low density Oxidized Polyethylene (LDOxPE) Homopolymer which can be emulsified for use in aqueous systems, for applications such as mold release and lubricants.
application/pdf 10.6 KB
10/31/2023
10.6 KB
Name
Description
File Size
Date
Size
A-C® 6702P, Grease like, low temperature, completely amorphous, Low density Oxidized Polyethylene (LDOxPE) Homopolymer which can be emulsified for use in aqueous systems, for applications such as mold release and lubricants.
10.6 KB
10/31/2023
10.6 KB
Name
Description
File Size
Date
Size
A-C® 6702P, Grease like, low temperature, completely amorphous, Low density Oxidized Polyethylene (LDOxPE) Homopolymer which can be emulsified for use in aqueous systems, for applications such as mold release and lubricants.
10.6 KB
10/31/2023
Product Number
Image
SKU
Description
10210956
A-C® 6702P, 165 kg, D
10210957
A-C® 6702P, 50 kg, D
Image
SKU
Description
10210956
A-C® 6702P, 165 kg, D
10210957
A-C® 6702P, 50 kg, D