Inks
Cohesa® 3050
Surfactant Free Oil-in-water emulsion with EAA Copolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Cohesa® 3050 emulsion is a novel very low surfactant containing, oil-in-water emulsion of an ethylene acrylic acid copolymer, that may be used as an additive in many water-based systems to enhance their technical performance. It will enhance adhesion and cohesion of aqueous adhesives, and the adhesion of coatings and inks, to hard to bind to substrates.Use SDS Number 19442 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Pressure Sensitive
- Hot Melt
- Tapes
- Reactive
- Solvent Borne
- Water Borne
- Performance Function
- Reduce Processing Time
- Modify Open & Set Time
- Boost Adhesion
- Increase Tack
- Lower Temperature Applications
- Product Family
- EAA Copolymer Emulsion
- Type
- WB OPV
- WB Gravure
- WB Flexo
- Physical Form
- Wax-in-Water Emulsion
- Product Settings
- Custom
- Industry
- Paints & Coatings
- Adhesives
- Brand
- Cohesa®
Properties
- Hide Drop Point
- No
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
General Information
- Application
- Pressure Sensitive
- Hot Melt
- Tapes
- Reactive
- Solvent Borne
- Water Borne
- Performance Function
- Reduce Processing Time
- Modify Open & Set Time
- Boost Adhesion
- Increase Tack
- Lower Temperature Applications
- Product Family
- EAA Copolymer Emulsion
- Type
- WB OPV
- WB Gravure
- WB Flexo
- Physical Form
- Wax-in-Water Emulsion
- Product Settings
- Custom
- Industry
- Paints & Coatings
- Adhesives
- Brand
- Cohesa®
Properties
- Hide Drop Point
- No
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
- Performance Function : Reduce Processing Time|Modify Open & Set Time|Boost Adhesion|Increase Tack|Lower Temperature Applications
- Product Family : EAA Copolymer Emulsion
- Type : WB OPV|WB Gravure|WB Flexo
- Application : Pressure Sensitive|Hot Melt|Tapes|Reactive|Solvent Borne|Water Borne
- Physical Form : Wax-in-Water Emulsion
- Product Settings : Custom
- Industry : Paints & Coatings|Adhesives
- Hide Drop Point : No
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : Yes
- Sample Products : Yes
- Brand : Cohesa®
Sales Sheet
Name
Description
File Size
Date
Size
Product sell sheet
application/pdf 102.18 KB
1/9/2023
102.18 KB
Data Sheet
Name
Description
File Size
Date
Size
Cohesa® 3050 emulsion is a novel surfactant-free oil-in-water emulsion of an ethylene acrylic acid copolymer that may be used as an additive in many waterbased systems to enhance their technical performance.
application/pdf 5.13 KB
9/7/2022
5.13 KB
Name
Description
File Size
Date
Size
Cohesa® 3050 emulsion is a novel surfactant-free oil-in-water emulsion of an ethylene acrylic acid copolymer that may be used as an additive in many waterbased systems to enhance their technical performance.
5.13 KB
9/7/2022
5.13 KB
Product sell sheet
102.18 KB
1/9/2023
102.18 KB
Name
Description
File Size
Date
Size
Product sell sheet
102.18 KB
1/9/2023
Cohesa® 3050 emulsion is a novel surfactant-free oil-in-water emulsion of an ethylene acrylic acid copolymer that may be used as an additive in many waterbased systems to enhance their technical performance.
5.13 KB
9/7/2022