Inks
Cohesa® 0002
Oil-in-water emulsion with EAA Copolymer
Cohesa® 0002 emulsion is a novel oil-in-water emulsion of a blend of functional synthetic waxes that may be used as an additive in many waterbased systems to enhance their technical performance. Typical applications include the modification of inks, coatings, adhesives and pressure sensitive adhesives.
General Information
- Product Settings
- Custom
- Physical Form
- Wax-in-Water Emulsion
- Product Family
- EAA Copolymer Emulsion
- Type
- WB Gravure
- WB Flexo
- WB OPV
- Performance Function
- Reduce Processing Time
- Improve Adhesion to Substrate
- Adhesion-Cohesion
- Application
- Packaging
- Water-Based Coatings
- Tape & Label
- Film & Sheet
Typical Uses
- Inks
- Improved adhesion to packaging films
- Adhesives
- Improved substrate adhesion
Properties
- Hide Drop Point
- No
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
General Information
- Product Settings
- Custom
- Physical Form
- Wax-in-Water Emulsion
- Product Family
- EAA Copolymer Emulsion
- Type
- WB Gravure
- WB Flexo
- WB OPV
- Performance Function
- Reduce Processing Time
- Improve Adhesion to Substrate
- Adhesion-Cohesion
- Application
- Packaging
- Water-Based Coatings
- Tape & Label
- Film & Sheet
Typical Uses
- Inks
- Improved adhesion to packaging films
- Adhesives
- Improved substrate adhesion
Properties
- Hide Drop Point
- No
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Product Settings : Custom
- Physical Form : Wax-in-Water Emulsion
- Product Family : EAA Copolymer Emulsion
- Type : WB Gravure|WB Flexo|WB OPV
- Performance Function : Reduce Processing Time|Improve Adhesion to Substrate|Adhesion-Cohesion
- Application : Packaging|Water-Based Coatings|Tape & Label|Film & Sheet
- Inks : Improved adhesion to packaging films
- Adhesives : Improved substrate adhesion
- Hide Drop Point : No
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : Yes
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
Cohesa® 0002 emulsion is a novel oil-in-water emulsion of a blend of functional synthetic waxes that may be used as an additive in many waterbased systems to enhance their technical performance.
5.12 KB
6/18/2021
PDF 5.12 KB
Name
Description
File Size
Date
Size
Cohesa® 0002 emulsion is a novel oil-in-water emulsion of a blend of functional synthetic waxes that may be used as an additive in many waterbased systems to enhance their technical performance.
5.12 KB
6/18/2021
PDF 5.12 KB