https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Inks

ACumist® D-9

Micronized low density polyethylene (LDPE) Homopolymer

Micronized Polyethylene Homopolymer for use general purpose solvent borne coatings, stains and lacquers, and gravure inks. It provides a good balance of properties where economics are of paramount concernMostlu used in Gravure inks for slip and rubs.

General Information

  • Size
    • 8.0 to 10.0
  • Physical Form
    • Micronized Powder
  • Product Family
    • PE Homopolymer
  • Type
    • WB Flexo
    • Screen Inks
    • Styrenics
    • SB Gravure
  • Performance Function
    • Nucleation
    • Slip
  • Application
    • Compounding
    • Solvent Based Coatings

Typical Uses

  • Coatings
    • Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Slip
  • Inks
    • Anti-Blocking, Matting, Rub, Slip
  • Plastics
    • Nucleation

Properties

  • Acid Number
    • Nil
  • Hide Drop Point
    • No
  • Drop Point Mettler
    • 118 °C (244 °F)
  • Hardness
    • < 2.0 at 25 °C
  • Density
    • 0.94

Standards & Approvals

  • FDA Indirect Food Additives Approval*
    • Yes
  • FDA Direct Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • No

Other

  • Other Notes
    • * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.

General Information

  • Size
    • 8.0 to 10.0
  • Physical Form
    • Micronized Powder
  • Product Family
    • PE Homopolymer
  • Type
    • WB Flexo
    • Screen Inks
    • Styrenics
    • SB Gravure
  • Performance Function
    • Nucleation
    • Slip
  • Application
    • Compounding
    • Solvent Based Coatings

Typical Uses

  • Coatings
    • Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Slip
  • Inks
    • Anti-Blocking, Matting, Rub, Slip
  • Plastics
    • Nucleation

Properties

  • Acid Number
    • Nil
  • Hide Drop Point
    • No
  • Drop Point Mettler
    • 118 °C (244 °F)
  • Hardness
    • < 2.0 at 25 °C
  • Density
    • 0.94

Standards & Approvals

  • FDA Indirect Food Additives Approval*
    • Yes
  • FDA Direct Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • No

Other

  • Other Notes
    • * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
  • Size : 8.0 to 10.0
  • Physical Form : Micronized Powder
  • Product Family : PE Homopolymer
  • Type : WB Flexo|Screen Inks|Styrenics|SB Gravure
  • Performance Function : Nucleation|Slip
  • Application : Compounding|Solvent Based Coatings
  • Coatings : Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Slip
  • Inks : Anti-Blocking, Matting, Rub, Slip
  • Plastics : Nucleation
  • Acid Number : Nil
  • Hide Drop Point : No
  • Drop Point Mettler : 118 °C (244 °F)
  • Hardness : < 2.0 at 25 °C
  • Density : 0.94
  • FDA Indirect Food Additives Approval* : Yes
  • FDA Direct Food Additives Approval* : No
  • Plastic Pipe Institute/NSF* : No
  • Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
ACumist® D-9, Micronized Polyethylene Homopolymer for use general purpose solvent borne coatings, stains and lacquers, and gravure inks. It provides a good balance of properties where economics are of paramount concern.
5.26 KB
6/18/2021
PDF 5.26 KB
Name
Description
File Size
Date
Size
ACumist® D-9, Micronized Polyethylene Homopolymer for use general purpose solvent borne coatings, stains and lacquers, and gravure inks. It provides a good balance of properties where economics are of paramount concern.
5.26 KB
6/18/2021
PDF 5.26 KB