https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Inks

ACumist® D-55

Micronized low density polyethylene (LDPE) Homopolymer

ACumist® D-55

General Information

  • Application
    • Compounding
    • Solvent Based Coatings
  • Performance Function
    • Nucleation
    • Rub
    • Matting
  • Physical Form
    • Micronized Powder
  • Product Family
    • PE Homopolymer
  • Type
    • SB Flexo
    • Styrenics
    • SB Gravure
    • Screen Inks

Typical Uses

  • Coatings
    • Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Slip
  • Inks
    • Anti-Blocking, Matting, Rub, Slip
  • Plastics
    • Nucleation

Properties

  • Acid Number
    • Nil
  • Drop Point Mettler
    • 118 °C
  • Hardness
    • < 2.0 at 25 °C
  • Hide Drop Point
    • Yes

Standards & Approvals

  • Plastic Pipe Institute/NSF*
    • Yes
  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes

Other

  • Other Notes
    • * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.

General Information

  • Application
    • Compounding
    • Solvent Based Coatings
  • Performance Function
    • Nucleation
    • Rub
    • Matting
  • Physical Form
    • Micronized Powder
  • Product Family
    • PE Homopolymer
  • Type
    • SB Flexo
    • Styrenics
    • SB Gravure
    • Screen Inks

Typical Uses

  • Coatings
    • Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Slip
  • Inks
    • Anti-Blocking, Matting, Rub, Slip
  • Plastics
    • Nucleation

Properties

  • Acid Number
    • Nil
  • Drop Point Mettler
    • 118 °C
  • Hardness
    • < 2.0 at 25 °C
  • Hide Drop Point
    • Yes

Standards & Approvals

  • Plastic Pipe Institute/NSF*
    • Yes
  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes

Other

  • Other Notes
    • * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
  • Physical Form : Micronized Powder
  • Product Family : PE Homopolymer
  • Type : SB Flexo|Styrenics|SB Gravure|Screen Inks
  • Performance Function : Nucleation|Rub|Matting
  • Application : Compounding|Solvent Based Coatings
  • Coatings : Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Slip
  • Inks : Anti-Blocking, Matting, Rub, Slip
  • Plastics : Nucleation
  • Acid Number : Nil
  • Drop Point Mettler : 118 °C
  • Hide Drop Point : Yes
  • Hardness : < 2.0 at 25 °C
  • FDA Indirect Food Additives Approval* : Yes
  • FDA Direct Food Additives Approval* : No
  • Plastic Pipe Institute/NSF* : Yes
  • Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
ACumist® D-55, Micronized Polyethylene Homopolymer in powder form.
5.03 KB
6/18/2021
PDF 5.03 KB
Name
Description
File Size
Date
Size
ACumist® D-55, Micronized Polyethylene Homopolymer in powder form.
5.03 KB
6/18/2021
PDF 5.03 KB