Inks
AClyn® 285P
Sodium Ionomer of an EAA copolymer
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Sodium ionomer of an EAA copolymer, based on AC 5120, and is soluble in water. The sodium provides water sensitivity. This product can be used in temporary protective coatings. Also used as an efficient nucleating agent and/or process aid in compounded polyester resin based systems.
General Information
- Application
- Polyester
- Pressure Sensitive
- Reactive
- Water Borne
- Solvent Borne
- Tapes
- Industry
- Plastics
- Performance Function
- Nucleation
- Increase Tack
- Lower Temperature Applications
- Physical Form
- Granule
- Product Family
- Ionomer of an EAA Copolymer
Properties
- Acid Number
- 20
- Hardness
- 1 at 25 °C
- Hide Drop Point
- No
- Melting Point
- 82 °C (180 °F)
- Viscosity
- 80000
Standards & Approvals
- Plastic Pipe Institute/NSF*
- No
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Polyester
- Pressure Sensitive
- Reactive
- Water Borne
- Solvent Borne
- Tapes
- Industry
- Plastics
- Performance Function
- Nucleation
- Increase Tack
- Lower Temperature Applications
- Physical Form
- Granule
- Product Family
- Ionomer of an EAA Copolymer
Properties
- Acid Number
- 20
- Hardness
- 1 at 25 °C
- Hide Drop Point
- No
- Melting Point
- 82 °C (180 °F)
- Viscosity
- 80000
Standards & Approvals
- Plastic Pipe Institute/NSF*
- No
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Physical Form : Granule
- Product Family : Ionomer of an EAA Copolymer
- Industry : Plastics
- Performance Function : Nucleation|Increase Tack|Lower Temperature Applications
- Application : Polyester|Pressure Sensitive|Reactive|Water Borne|Solvent Borne|Tapes
- Viscosity : 80000
- Acid Number : 20
- Hide Drop Point : No
- Hardness : 1 at 25 °C
- Melting Point : 82 °C (180 °F)
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
Data Sheet
Name
Description
File Size
Date
Size
AClyn® 285P, Ionomer of an EAA copolymer, based on A-C 5120, which is 80% neutralized with Sodium, as is soluble in water. The sodium provides water sensitivity. This product can be used in temporary protective coatings.
PDF 5.21 KB
6/18/2021
5.21 KB
Name
Description
File Size
Date
Size
AClyn® 285P, Ionomer of an EAA copolymer, based on A-C 5120, which is 80% neutralized with Sodium, as is soluble in water. The sodium provides water sensitivity. This product can be used in temporary protective coatings.
5.21 KB
6/18/2021
5.21 KB