https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Inks

A-C® 617

Low density polyethylene (LDPE) Homopolymer

Low density polyethylene (LDPE) homopolymer in a prill form, for use in solvent borne coatings, heatset and liquid solvent borne inks, to improve surface properties such as rub, mar & abrasion resistance, by lowering the COF. It is also used as a gellant for hydrocarbon oils, a paraffin crystal nucleator in wax blends such as candles, and a viscosity diluent in HMAs. Can also be partially substituted for FT (Fisher Tropsch) Wax in adhesive applications without detracting from formulation properties. Is used as a dispersing agent in color masterbatch applications. In PVC applications it finds use as an external lubricant.

General Information

  • Application
    • Tape & Label
    • Packaging
    • Compounding
    • Bookbinding
    • Pipe
    • Profile-Rigid
    • Wood Working
  • Industry
    • Adhesives
    • Plastics
    • Rubber
  • Performance Function
    • Fischer-Tropsch Wax Extender
    • Reduce Processing Time
    • Adhesion-Cohesion
    • Lowers Melt Temperature
    • Lower Application Temperature
    • Decreases Die Pressure
    • Increase Heat Resistance
    • Filler-Pigment Dispersion
    • Prevent Oil Migration
    • Fusion Time Delay
    • Improves External Lubrication
    • Improves Metal Release
    • Improves Gloss
  • Physical Form
    • Prill
  • Product Family
    • PE Homopolymer
  • Type
    • Offset Paste
    • Polyolefins
    • CPVC
    • PVC
    • Offset
    • EVA

Properties

  • Acid Number
    • Nil
  • Density
    • 0.91
  • Drop Point Mettler
    • 101 °C (214 °F)
  • Hardness
    • 7 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 180 at 140 °C

Standards & Approvals

  • Plastic Pipe Institute/NSF*
    • No
  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes

Other

  • Other Notes
    • * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.

General Information

  • Application
    • Tape & Label
    • Packaging
    • Compounding
    • Bookbinding
    • Pipe
    • Profile-Rigid
    • Wood Working
  • Industry
    • Adhesives
    • Plastics
    • Rubber
  • Performance Function
    • Fischer-Tropsch Wax Extender
    • Reduce Processing Time
    • Adhesion-Cohesion
    • Lowers Melt Temperature
    • Lower Application Temperature
    • Decreases Die Pressure
    • Increase Heat Resistance
    • Filler-Pigment Dispersion
    • Prevent Oil Migration
    • Fusion Time Delay
    • Improves External Lubrication
    • Improves Metal Release
    • Improves Gloss
  • Physical Form
    • Prill
  • Product Family
    • PE Homopolymer
  • Type
    • Offset Paste
    • Polyolefins
    • CPVC
    • PVC
    • Offset
    • EVA

Properties

  • Acid Number
    • Nil
  • Density
    • 0.91
  • Drop Point Mettler
    • 101 °C (214 °F)
  • Hardness
    • 7 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 180 at 140 °C

Standards & Approvals

  • Plastic Pipe Institute/NSF*
    • No
  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • Yes

Other

  • Other Notes
    • * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
  • Physical Form : Prill
  • Product Family : PE Homopolymer
  • Industry : Adhesives|Plastics|Rubber
  • Type : Offset Paste|Polyolefins|CPVC|PVC|Offset|EVA
  • Performance Function : Fischer-Tropsch Wax Extender|Reduce Processing Time|Adhesion-Cohesion|Lowers Melt Temperature|Lower Application Temperature|Decreases Die Pressure|Increase Heat Resistance|Filler-Pigment Dispersion|Prevent Oil Migration|Fusion Time Delay|Improves External Lubrication|Improves Metal Release|Improves Gloss
  • Application : Tape & Label|Packaging|Compounding|Bookbinding|Pipe|Profile-Rigid|Wood Working
  • Viscosity : 180 at 140 °C
  • Acid Number : Nil
  • Drop Point Mettler : 101 °C (214 °F)
  • Hide Drop Point : No
  • Hardness : 7 at 25 °C
  • Density : 0.91
  • FDA Indirect Food Additives Approval* : Yes
  • FDA Direct Food Additives Approval* : No
  • Plastic Pipe Institute/NSF* : No
  • Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
A-C® 617, Low density polyethylene (LDPE) homopolymer in a prill form, for use in solvent borne coatings, heatset and liquid solvent borne inks.
5.48 KB
6/18/2021
PDF 5.48 KB
Name
Description
File Size
Date
Size
A-C® 617, Low density polyethylene (LDPE) homopolymer in a prill form, for use in solvent borne coatings, heatset and liquid solvent borne inks.
5.48 KB
6/18/2021
PDF 5.48 KB