Inks
A-C® 5120
Ethylene acrylic acid (EAA) copolymer
Ethylene acrylic acid (EAA) copolymer in a prill form, with an acrylic acid (AA) content of 15%, for use in adhesives to promote adhesion to various substrates. Its acid number of 120 greatly aids emulsification and it can even be dispersed in water. Also used in solvent borne coatings to control rheology.
General Information
- Product Settings
- Dynamic
- Physical Form
- Prill
- Product Family
- EAA Copolymer
- PE Homopolymer
- Type
- EVA
- SB Gravure
- Performance Function
- Rub
- Matting
- Atomized
- Reduce Processing Time
- Fischer-Tropsch Wax Extender
- Lower Application Temperature
- Slip
- Mar Abrasion-Scratch Resistance
- Prevent Oil Migration
- Anti-Blocking
- Release Feel and Touch
- Improve Adhesion to Substrate
- Application
- Solvent Based Coatings
- Wood Working
- Bookbinding
- Packaging
Typical Uses
- Inks
- Adhesion-Cohesion, Non-Skid
- Adhesives
- Compatibilizer, Improve Adhesion to Substrate, Lower Application Temperature, Prevent Oil Migration, Reduce Processing Time
Properties
- Viscosity
- 600 at 140 °C
- Acid Number
- 120
- Drop Point Mettler
- 92 °C (198 °F)
- Hide Drop Point
- No
- Hardness
- 8 at 25 °C
- Density
- 0.93
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
General Information
- Product Settings
- Dynamic
- Physical Form
- Prill
- Product Family
- EAA Copolymer
- PE Homopolymer
- Type
- EVA
- SB Gravure
- Performance Function
- Rub
- Matting
- Atomized
- Reduce Processing Time
- Fischer-Tropsch Wax Extender
- Lower Application Temperature
- Slip
- Mar Abrasion-Scratch Resistance
- Prevent Oil Migration
- Anti-Blocking
- Release Feel and Touch
- Improve Adhesion to Substrate
- Application
- Solvent Based Coatings
- Wood Working
- Bookbinding
- Packaging
Typical Uses
- Inks
- Adhesion-Cohesion, Non-Skid
- Adhesives
- Compatibilizer, Improve Adhesion to Substrate, Lower Application Temperature, Prevent Oil Migration, Reduce Processing Time
Properties
- Viscosity
- 600 at 140 °C
- Acid Number
- 120
- Drop Point Mettler
- 92 °C (198 °F)
- Hide Drop Point
- No
- Hardness
- 8 at 25 °C
- Density
- 0.93
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Product Settings : Dynamic
- Physical Form : Prill
- Product Family : EAA Copolymer|PE Homopolymer
- Type : EVA|SB Gravure
- Performance Function : Rub|Matting|Atomized|Reduce Processing Time|Fischer-Tropsch Wax Extender|Lower Application Temperature|Slip|Mar Abrasion-Scratch Resistance|Prevent Oil Migration|Anti-Blocking|Release Feel and Touch|Improve Adhesion to Substrate
- Application : Solvent Based Coatings|Wood Working|Bookbinding|Packaging
- Inks : Adhesion-Cohesion, Non-Skid
- Adhesives : Compatibilizer, Improve Adhesion to Substrate, Lower Application Temperature, Prevent Oil Migration, Reduce Processing Time
- Viscosity : 600 at 140 °C
- Acid Number : 120
- Drop Point Mettler : 92 °C (198 °F)
- Hide Drop Point : No
- Hardness : 8 at 25 °C
- Density : 0.93
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
A-C® 5120, Ethylene acrylic acid (EAA) copolymer in a prill form, with an acrylic acid (AA) content of 15%, for use in adhesives to promote adhesion to various substrates.
5.29 KB
6/18/2021
PDF 5.29 KB
Sell Sheet
Name
Description
File Size
Date
Size
Product sell sheet
82.38 KB
6/18/2021
PDF 82.38 KB
Name
Description
File Size
Date
Size
A-C® 5120, Ethylene acrylic acid (EAA) copolymer in a prill form, with an acrylic acid (AA) content of 15%, for use in adhesives to promote adhesion to various substrates.
5.29 KB
6/18/2021
PDF 5.29 KB
Product sell sheet
82.38 KB
6/18/2021
PDF 82.38 KB