https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Inks

A-C® 392

High density Oxidized polyethylene (HD OX PE) homopolymer

Hard, high drop point, high density, oxidized polyethylene (HDOxPEs) homopolymer powder (granule) for use in water borne coatings and inks, overprint varnishes, polishes and textiles to improve surface properties including mar and abrasion resistance by lowering the coefficient of friction. In textiles, can help improve sewability and fabric cutting, extending cutting machine lifetime. Its acid number of 30 allows it to be emulsified into water. Can also provide heat resistance to hot melt adhesives (HMAs). Additionally, it is an effective metal release agent for cellular PVC applications.

General Information

  • Physical Form
    • Granule
  • Product Family
    • High-Density Oxidized PE Homopolymer
  • Type
    • WB Flexo
    • WB OPV
    • EVA
    • PVC
    • PSA
    • WB Gravure
  • Performance Function
    • Anti-Blocking
    • Rub
    • Improve Adhesion to Substrate
    • Slip
    • Reduce Processing Time
    • Prevent Oil Migration
    • Increase Heat Resistance
  • Application
    • Tape & Label
    • Profile-Cellular
    • Packaging
    • Compounding

Typical Uses

  • Inks
    • Anti-Blocking, Rub, Slip
  • Adhesives
    • Improve Adhesion to Substrate, Increase Heat Resistance, Prevent Oil Migration, Reduce Processing Time

Properties

  • Viscosity
    • 4500 at 150 °C
  • Acid Number
    • 30
  • Drop Point Mettler
    • 138 °C (280 °F)
  • Hide Drop Point
    • No
  • Hardness
    • < 0.5 at 25 °C
  • Density
    • 0.99

Standards & Approvals

  • FDA Indirect Food Additives Approval*
    • Yes
  • FDA Direct Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • No

Other

  • Other Notes
    • * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.

General Information

  • Physical Form
    • Granule
  • Product Family
    • High-Density Oxidized PE Homopolymer
  • Type
    • WB Flexo
    • WB OPV
    • EVA
    • PVC
    • PSA
    • WB Gravure
  • Performance Function
    • Anti-Blocking
    • Rub
    • Improve Adhesion to Substrate
    • Slip
    • Reduce Processing Time
    • Prevent Oil Migration
    • Increase Heat Resistance
  • Application
    • Tape & Label
    • Profile-Cellular
    • Packaging
    • Compounding

Typical Uses

  • Inks
    • Anti-Blocking, Rub, Slip
  • Adhesives
    • Improve Adhesion to Substrate, Increase Heat Resistance, Prevent Oil Migration, Reduce Processing Time

Properties

  • Viscosity
    • 4500 at 150 °C
  • Acid Number
    • 30
  • Drop Point Mettler
    • 138 °C (280 °F)
  • Hide Drop Point
    • No
  • Hardness
    • < 0.5 at 25 °C
  • Density
    • 0.99

Standards & Approvals

  • FDA Indirect Food Additives Approval*
    • Yes
  • FDA Direct Food Additives Approval*
    • No
  • Plastic Pipe Institute/NSF*
    • No

Other

  • Other Notes
    • * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
  • Physical Form : Granule
  • Product Family : High-Density Oxidized PE Homopolymer
  • Type : WB Flexo|WB OPV|EVA|PVC|PSA|WB Gravure
  • Performance Function : Anti-Blocking|Rub|Improve Adhesion to Substrate|Slip|Reduce Processing Time|Prevent Oil Migration|Increase Heat Resistance
  • Application : Tape & Label|Profile-Cellular|Packaging|Compounding
  • Inks : Anti-Blocking, Rub, Slip
  • Adhesives : Improve Adhesion to Substrate, Increase Heat Resistance, Prevent Oil Migration, Reduce Processing Time
  • Viscosity : 4500 at 150 °C
  • Acid Number : 30
  • Drop Point Mettler : 138 °C (280 °F)
  • Hide Drop Point : No
  • Hardness : < 0.5 at 25 °C
  • Density : 0.99
  • FDA Indirect Food Additives Approval* : Yes
  • FDA Direct Food Additives Approval* : No
  • Plastic Pipe Institute/NSF* : No
  • Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
A-C® 392, Hard, high drop point, high density, oxidized polyethylene (HDOxPEs) homopolymer powder (granule) for use in water borne coatings and inks, overprint varnishes, polishes and textiles.
5.49 KB
6/18/2021
PDF 5.49 KB
Name
Description
File Size
Date
Size
A-C® 392, Hard, high drop point, high density, oxidized polyethylene (HDOxPEs) homopolymer powder (granule) for use in water borne coatings and inks, overprint varnishes, polishes and textiles.
5.49 KB
6/18/2021
PDF 5.49 KB