https://industrial.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Inks

A-C® 1702

Amorphous, grease like, low temperature, low density polyethylene (PE) homopolymer

Grease like, low temperature, completely amorphous, low density polyethylene (PE) homopolymer for use in solvent borne coatings; heat set, sheet fed solvent borne inks; and specialty digital and UV/EB inks to provide mar and rub resistance by lowering the coefficient of friction. Also used in lubricants to provide release. Will act as a plasticizer in paraffin based candles, especially large volume candles, to resist cracking.

General Information

  • Application
    • Wood Working
    • Packaging
    • Tape & Label
    • Bookbinding
  • Industry
    • Adhesives
    • Coatings
    • Inks
  • Performance Function
    • Lower Application Temperature
    • Adhesion-Cohesion
    • Reduce Processing Time
  • Physical Form
    • Grease Like
  • Product Family
    • PE Homopolymer
  • Type
    • Offset
    • Offset Paste
    • PSA
    • EVA

Properties

  • Acid Number
    • Nil
  • Density
    • 0.88
  • Drop Point Mettler
    • 90 °C (194 °F)
  • Hardness
    • 98 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 30 at 140 °C

Standards & Approvals

  • Plastic Pipe Institute/NSF*
    • No
  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No

General Information

  • Application
    • Wood Working
    • Packaging
    • Tape & Label
    • Bookbinding
  • Industry
    • Adhesives
    • Coatings
    • Inks
  • Performance Function
    • Lower Application Temperature
    • Adhesion-Cohesion
    • Reduce Processing Time
  • Physical Form
    • Grease Like
  • Product Family
    • PE Homopolymer
  • Type
    • Offset
    • Offset Paste
    • PSA
    • EVA

Properties

  • Acid Number
    • Nil
  • Density
    • 0.88
  • Drop Point Mettler
    • 90 °C (194 °F)
  • Hardness
    • 98 at 25 °C
  • Hide Drop Point
    • No
  • Viscosity
    • 30 at 140 °C

Standards & Approvals

  • Plastic Pipe Institute/NSF*
    • No
  • FDA Direct Food Additives Approval*
    • No
  • FDA Indirect Food Additives Approval*
    • No
  • Physical Form : Grease Like
  • Product Family : PE Homopolymer
  • Industry : Adhesives|Coatings|Inks
  • Type : Offset|Offset Paste|PSA|EVA
  • Performance Function : Lower Application Temperature|Adhesion-Cohesion|Reduce Processing Time
  • Application : Wood Working|Packaging|Tape & Label|Bookbinding
  • Viscosity : 30 at 140 °C
  • Acid Number : Nil
  • Drop Point Mettler : 90 °C (194 °F)
  • Hide Drop Point : No
  • Hardness : 98 at 25 °C
  • Density : 0.88
  • FDA Indirect Food Additives Approval* : No
  • FDA Direct Food Additives Approval* : No
  • Plastic Pipe Institute/NSF* : No
Data Sheet
Name
Description
File Size
Date
Size
A-C® 1702, Grease like, low temperature, completely amorphous, low density polyethylene (PE) homopolymer for use in solvent borne coatings, heat set, sheet fed solvent borne inks, and specialty digital and UV/EB inks.
5.37 KB
6/18/2021
PDF 5.37 KB
Name
Description
File Size
Date
Size
A-C® 1702, Grease like, low temperature, completely amorphous, low density polyethylene (PE) homopolymer for use in solvent borne coatings, heat set, sheet fed solvent borne inks, and specialty digital and UV/EB inks.
5.37 KB
6/18/2021
PDF 5.37 KB