Color Master Batch
Rheolub® RL-657
Lubricant system for rigid PVC
A proprietary wax blend that is an effective wetting agent and dispersion aid in targeted polymers.
General Information
- Physical Form
- Prill
- Product Family
- Wax Blend
- Type
- Polyolefins
- PVC
- Performance Function
- Filler-Pigment Dispersion
- Application
- Color Masterbatch
Typical Uses
- Rubber
- Filler-Pigment Dispersion
- Plastics
- Filler-Pigment Dispersion
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
General Information
- Physical Form
- Prill
- Product Family
- Wax Blend
- Type
- Polyolefins
- PVC
- Performance Function
- Filler-Pigment Dispersion
- Application
- Color Masterbatch
Typical Uses
- Rubber
- Filler-Pigment Dispersion
- Plastics
- Filler-Pigment Dispersion
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Physical Form : Prill
- Product Family : Wax Blend
- Type : Polyolefins|PVC
- Performance Function : Filler-Pigment Dispersion
- Application : Color Masterbatch
- Rubber : Filler-Pigment Dispersion
- Plastics : Filler-Pigment Dispersion
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
Data Sheet
Name
Description
File Size
Date
Size
Rheolub® RL-657, A proprietary wax blend that is an effective wetting agent and dispersion aid in targeted polymers.
4.99 KB
6/18/2021
PDF 4.99 KB
Name
Description
File Size
Date
Size
Rheolub® RL-657, A proprietary wax blend that is an effective wetting agent and dispersion aid in targeted polymers.
4.99 KB
6/18/2021
PDF 4.99 KB