Color Master Batch
AClyn® 295A
Zinc Ionomer of an EAA copolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
A zinc ionomer of an EAA copolymer, in powdered form, is neutralized to 98%. Zinc can provide corrosion resistance. Used as a pigment dispersing agent for masterbatch in polar resin systems due to enhanced compatability with the resin carrier.
Specifications
General Information
- Application
- Reactive
- Solvent Borne
- Pressure Sensitive
- Tapes
- Water Borne
- Engineered Plastic
- Hot Melt
- Performance Function
- Boost Adhesion
- Filler Dispersion
- Lower Temperature Applications
- Increase Tack
- Increase Tack
- Lower Temperature Applications
- Physical Form
- Atomized Powder
- Product Family
- Zinc Ionomer of an EAA Copolymer
- Industry
- Color Masterbatch
- Adhesives
- Brand
- AClyn®
Properties
- Viscosity
- 4500 at 190 °C
- Melting Point
- 99 °C (210 °F)
- Acid Number
- Nil
- Hardness
- 1 at 25 °C
- Hide Drop Point
- No
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Reactive
- Solvent Borne
- Pressure Sensitive
- Tapes
- Water Borne
- Engineered Plastic
- Hot Melt
- Performance Function
- Boost Adhesion
- Filler Dispersion
- Lower Temperature Applications
- Increase Tack
- Increase Tack
- Lower Temperature Applications
- Physical Form
- Atomized Powder
- Product Family
- Zinc Ionomer of an EAA Copolymer
- Industry
- Color Masterbatch
- Adhesives
- Brand
- AClyn®
Properties
- Viscosity
- 4500 at 190 °C
- Melting Point
- 99 °C (210 °F)
- Acid Number
- Nil
- Hardness
- 1 at 25 °C
- Hide Drop Point
- No
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Performance Function : Boost Adhesion|Filler Dispersion|Lower Temperature Applications|Increase Tack|Increase Tack|Lower Temperature Applications
- Physical Form : Atomized Powder
- Product Family : Zinc Ionomer of an EAA Copolymer
- Application : Reactive|Solvent Borne|Pressure Sensitive|Tapes|Water Borne|Engineered Plastic|Hot Melt
- Industry : Color Masterbatch|Adhesives
- Viscosity : 4500 at 190 °C
- Melting Point : 99 °C (210 °F)
- Acid Number : Nil
- Hardness : 1 at 25 °C
- Hide Drop Point : No
- FDA Indirect Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes
- Brand : AClyn®
Sales Sheet
Name
Description
File Size
Date
Size
Sell Sheet
application/pdf 354.44 KB
1/18/2023
354.44 KB
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size