Color Master Batch
AClyn® 201A
Calcium Ionomer of an EAA copolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
A calcium ionomer of an EAA copolymer, supplied in a powdered from. Used as a pigment dispersing agent for masterbatch in polar resin systems due to enhanced compatability with the resin carrier.
Specifications
Others
- Application
- Engineered Plastic
- Hot Melt
- Pressure Sensitive
- Reactive
- Solvent Borne
- Tapes
- Water Borne
- Performance Function
- Filler Dispersion
- Increase Tack
- Lower Temperature Applications
- Sample Products
- Yes
- Product Family
- Ionomer of an EAA Copolymer
- Physical Form
- Atomized Powder
- Industry
- Adhesives
- Color Masterbatch
- Hide Drop Point
- No
- Melting Point
- 102 °C (215 °F)
- Acid Number
- 42
- Viscosity
- 5500
- Hardness
- 1 at 25 °C
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- Brand
- AClyn®
Others
- Application
- Engineered Plastic
- Hot Melt
- Pressure Sensitive
- Reactive
- Solvent Borne
- Tapes
- Water Borne
- Performance Function
- Filler Dispersion
- Increase Tack
- Lower Temperature Applications
- Sample Products
- Yes
- Product Family
- Ionomer of an EAA Copolymer
- Physical Form
- Atomized Powder
- Industry
- Adhesives
- Color Masterbatch
- Hide Drop Point
- No
- Melting Point
- 102 °C (215 °F)
- Acid Number
- 42
- Viscosity
- 5500
- Hardness
- 1 at 25 °C
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- Brand
- AClyn®
- Performance Function : Filler Dispersion|Increase Tack|Lower Temperature Applications
- Product Family : Ionomer of an EAA Copolymer
- Physical Form : Atomized Powder
- Application : Engineered Plastic|Hot Melt|Pressure Sensitive|Reactive|Solvent Borne|Tapes|Water Borne
- Industry : Adhesives|Color Masterbatch
- Hide Drop Point : No
- Melting Point : 102 °C (215 °F)
- Acid Number : 42
- Viscosity : 5500
- Hardness : 1 at 25 °C
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Brand : AClyn®
Sales Sheet
Name
Description
File Size
Date
Size
Data Sheet
Name
Description
File Size
Date
Size
AClyn® 201A, A calcium ionomer of an EAA copolymer. Used as a pigment dispersing agent for masterbatch in polar resin systems due to enhanced compatability with the resin carrier.
application/pdf 5.18 KB
9/7/2022
5.18 KB
Name
Description
File Size
Date
Size
AClyn® 201A, A calcium ionomer of an EAA copolymer. Used as a pigment dispersing agent for masterbatch in polar resin systems due to enhanced compatability with the resin carrier.
5.18 KB
9/7/2022
5.18 KB
Name
Description
File Size
Date
Size
AClyn® 201A, A calcium ionomer of an EAA copolymer. Used as a pigment dispersing agent for masterbatch in polar resin systems due to enhanced compatability with the resin carrier.
5.18 KB
9/7/2022