Color Master Batch
A-C® 9A
Low density polyethylene (LDPE) homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Low density polyethylene (LDPE) homopolymer in a powdered form, for use in solvent borne coatings, heatset and liquid solvent borne inks, to improve surface properties such as rub, mar & abrasion resistance, by lowering the COF. It is also used as a gellant for hydrocarbon oils, a paraffin crystal nucleator in wax blends such as candles, and a viscosity diluent in HMAs. Can also be partially substituted for FT (Fisher Tropsch) Wax in adhesive applications without detracting from formulation properties. Best choice in cable filling compounds to prevent oil bleed at high temperatures. Is used as a dispersing agent in color masterbatch applications and as a process aid in plastics.
Use SDS Number 11455 to retrieve the safety data sheet using the SDS Finder.
Use SDS Number 11455 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Hot Melt
- Polyethylene
- Pressure Sensitive
- Reactive
- Solvent Borne
- Tapes
- Performance Function
- FT Placement
- Filler Dispersion
- Indirect Food Contact
- Temperature Resistance
- Type
- Polyolefins
- SB Gravure
- Product Settings
- Dynamic
- Product Family
- PE Homopolymer
- Physical Form
- Atomized Powder
- Industry
- Adhesives
- Color Masterbatch
- Brand
- A-C®
Properties
- Drop Point Mettler
- 115 °C (239 °F)
- Hide Drop Point
- No
- Melting Point
- 92 - 126 °C
- Acid Number
- Nil
- Viscosity
- 450 at 140 °C
- Hardness
- 0.5 at 25 °C
- Density
- 0.93
- Concentration
- 100.00%
- CAS Number
- 9002-88-4
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Hot Melt
- Polyethylene
- Pressure Sensitive
- Reactive
- Solvent Borne
- Tapes
- Performance Function
- FT Placement
- Filler Dispersion
- Indirect Food Contact
- Temperature Resistance
- Type
- Polyolefins
- SB Gravure
- Product Settings
- Dynamic
- Product Family
- PE Homopolymer
- Physical Form
- Atomized Powder
- Industry
- Adhesives
- Color Masterbatch
- Brand
- A-C®
Properties
- Drop Point Mettler
- 115 °C (239 °F)
- Hide Drop Point
- No
- Melting Point
- 92 - 126 °C
- Acid Number
- Nil
- Viscosity
- 450 at 140 °C
- Hardness
- 0.5 at 25 °C
- Density
- 0.93
- Concentration
- 100.00%
- CAS Number
- 9002-88-4
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Type : Polyolefins|SB Gravure
- Performance Function : FT Placement|Filler Dispersion|Indirect Food Contact|Temperature Resistance
- Product Settings : Dynamic
- Product Family : PE Homopolymer
- Physical Form : Atomized Powder
- Application : Hot Melt|Polyethylene|Pressure Sensitive|Reactive|Solvent Borne|Tapes
- Industry : Adhesives|Color Masterbatch
- Drop Point Mettler : 115 °C (239 °F)
- Hide Drop Point : No
- Melting Point : 92 - 126 °C
- Acid Number : Nil
- Viscosity : 450 at 140 °C
- Hardness : 0.5 at 25 °C
- Density : 0.93
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Concentration : 100.00%
- CAS Number : 9002-88-4
- Brand : A-C®
Sales Sheet
Name
Description
File Size
Date
Size
Product sell sheet
application/pdf 83.37 KB
6/8/2023
83.37 KB
Data Sheet
Name
Description
File Size
Date
Size
A-C® 9A, Low density polyethylene (LDPE) homopolymer in a powdered form, for use in solvent borne coatings, heatset and liquid solvent borne inks
application/pdf 5.51 KB
9/7/2022
5.51 KB
Name
Description
File Size
Date
Size
A-C® 9A, Low density polyethylene (LDPE) homopolymer in a powdered form, for use in solvent borne coatings, heatset and liquid solvent borne inks
5.51 KB
9/7/2022
5.51 KB
Name
Description
File Size
Date
Size
A-C® 9A, Low density polyethylene (LDPE) homopolymer in a powdered form, for use in solvent borne coatings, heatset and liquid solvent borne inks
5.51 KB
9/7/2022
Product Number
SKUs
Image
SKU
Description
10210990
A-C® 9A, 25 kg, BAG
Image
SKU
Description
10210990
A-C® 9A, 25 kg, BAG