Color Master Batch
A-C® 629
Low density Oxidized polyethylene (HD OX PE) homopolymer
Low density Oxidized Polyethylene (LDOxPE) homopolymer in prill form for use in solvent borne coatings as a rheological aid. It also finds use as a metal release agent in PVC. It can also be atmospherically emulsified for use in aqueous applications, such as textiles, lubricants, coatings and inks, to lower the COF and provide surface properties such as mar & abrasion resistance and increased slip.
General Information
- Product Settings
- Dynamic
- Physical Form
- Prill
- Product Family
- Oxidized PE Homopolymer
- Type
- CPVC
- PVC
- Polyolefins
- Performance Function
- Improves Gloss
- Improves External Lubrication
- Rheological and Viscosity Control
- Improves Metal Release
- Lowers Melt Temperature
- Decreases Die Pressure
- Application
- Fence
- Color Masterbatch
- Profile-Rigid
- Siding
- Solvent Based Coatings
- Compounding
- Film & Sheet
- Injection Molding
- Pipe
Typical Uses
- Coatings
- Rheological and Viscosity Control
- Plastics
- Decreases Die Pressure, Improves External Lubrication, Improves Gloss, Improves Metal Release, Lowers Melt Temperature
Properties
- Viscosity
- 200 at 140 °C
- Acid Number
- 15
- Drop Point Mettler
- 101 °C (214 °F)
- Hide Drop Point
- No
- Hardness
- 5.5 at 25 °C
- Density
- 0.93
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
General Information
- Product Settings
- Dynamic
- Physical Form
- Prill
- Product Family
- Oxidized PE Homopolymer
- Type
- CPVC
- PVC
- Polyolefins
- Performance Function
- Improves Gloss
- Improves External Lubrication
- Rheological and Viscosity Control
- Improves Metal Release
- Lowers Melt Temperature
- Decreases Die Pressure
- Application
- Fence
- Color Masterbatch
- Profile-Rigid
- Siding
- Solvent Based Coatings
- Compounding
- Film & Sheet
- Injection Molding
- Pipe
Typical Uses
- Coatings
- Rheological and Viscosity Control
- Plastics
- Decreases Die Pressure, Improves External Lubrication, Improves Gloss, Improves Metal Release, Lowers Melt Temperature
Properties
- Viscosity
- 200 at 140 °C
- Acid Number
- 15
- Drop Point Mettler
- 101 °C (214 °F)
- Hide Drop Point
- No
- Hardness
- 5.5 at 25 °C
- Density
- 0.93
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Product Settings : Dynamic
- Physical Form : Prill
- Product Family : Oxidized PE Homopolymer
- Type : CPVC|PVC|Polyolefins
- Performance Function : Improves Gloss|Improves External Lubrication|Rheological and Viscosity Control|Improves Metal Release|Lowers Melt Temperature|Decreases Die Pressure
- Application : Fence|Color Masterbatch|Profile-Rigid|Siding|Solvent Based Coatings|Compounding|Film & Sheet|Injection Molding|Pipe
- Coatings : Rheological and Viscosity Control
- Plastics : Decreases Die Pressure, Improves External Lubrication, Improves Gloss, Improves Metal Release, Lowers Melt Temperature
- Viscosity : 200 at 140 °C
- Acid Number : 15
- Drop Point Mettler : 101 °C (214 °F)
- Hide Drop Point : No
- Hardness : 5.5 at 25 °C
- Density : 0.93
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : Yes
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
A-C® 629, Low density Oxidized Polyethylene (LDOxPE) homopolymer in prill form for use in solvent borne coatings as a rheological aid.
5.34 KB
6/18/2021
PDF 5.34 KB
Name
Description
File Size
Date
Size
A-C® 629, Low density Oxidized Polyethylene (LDOxPE) homopolymer in prill form for use in solvent borne coatings as a rheological aid.
5.34 KB
6/18/2021
PDF 5.34 KB