Color Master Batch
A-C® 617A
Low density polyethylene (LDPE) homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Low density polyethylene (LDPE) homopolymer in a powdered form, for use in solvent borne coatings, heatset and liquid solvent borne inks, to improve surface properties such as rub, mar & abrasion resistance, by lowering the COF. It is also used as a gellant for hydrocarbon oils, a paraffin crystal nucleator in wax blends such as candles, and a viscosity diluent in HMAs. Can also be partially substituted for FT (Fisher Tropsch) Wax in adhesive applications without detracting from formulation properties. In PVC applications it finds use as an external lubricant. Is used as a dispersing agent in color masterbatch applications and also as a dispersing/carrier agent in masterbatch applications. In the Rubber Industry, it is a dispersant/process aid with a unique melt profile.Use SDS Number 11455 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Hot Melt
- Hypalon
- Neoprene
- Nitrile Rubber
- PVC Pipe
- Polyethylene
- Polyolefins
- Pressure Sensitive
- Reactive
- SBR
- Solvent Borne
- Viton
- Performance Function
- Anti-Blocking
- FT Placement
- Filler Dispersion
- Fusion Time Delay
- Improved Release
- Improves Gloss
- Modify Open & Set Time
- Mold Flow
- Non-blooming
- Temperature Resistance
- Viscosity Reduction
- Type
- CPVC
- PVC
- Product Family
- PE Homopolymer
- Physical Form
- Atomized Powder
- Industry
- Adhesives
- Color Masterbatch
- Plastics & Rubber
- Brand
- A-C®
Properties
- Drop Point Mettler
- 101 °C (214 °F)
- Hide Drop Point
- No
- Melting Point
- 92 - 126 °C
- Acid Number
- Nil
- Viscosity
- 180 at 140 °C
- Hardness
- 7 at 25 °C
- Density
- 0.91
- Concentration
- 100.00%
- CAS Number
- 9002-88-4
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Hot Melt
- Hypalon
- Neoprene
- Nitrile Rubber
- PVC Pipe
- Polyethylene
- Polyolefins
- Pressure Sensitive
- Reactive
- SBR
- Solvent Borne
- Viton
- Performance Function
- Anti-Blocking
- FT Placement
- Filler Dispersion
- Fusion Time Delay
- Improved Release
- Improves Gloss
- Modify Open & Set Time
- Mold Flow
- Non-blooming
- Temperature Resistance
- Viscosity Reduction
- Type
- CPVC
- PVC
- Product Family
- PE Homopolymer
- Physical Form
- Atomized Powder
- Industry
- Adhesives
- Color Masterbatch
- Plastics & Rubber
- Brand
- A-C®
Properties
- Drop Point Mettler
- 101 °C (214 °F)
- Hide Drop Point
- No
- Melting Point
- 92 - 126 °C
- Acid Number
- Nil
- Viscosity
- 180 at 140 °C
- Hardness
- 7 at 25 °C
- Density
- 0.91
- Concentration
- 100.00%
- CAS Number
- 9002-88-4
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Type : CPVC|PVC
- Performance Function : Anti-Blocking|FT Placement|Filler Dispersion|Fusion Time Delay|Improved Release|Improves Gloss|Modify Open & Set Time|Mold Flow|Non-blooming|Temperature Resistance|Viscosity Reduction
- Product Family : PE Homopolymer
- Physical Form : Atomized Powder
- Application : Hot Melt|Hypalon|Neoprene|Nitrile Rubber|PVC Pipe|Polyethylene|Polyolefins|Pressure Sensitive|Reactive|SBR|Solvent Borne|Viton
- Industry : Adhesives|Color Masterbatch|Plastics & Rubber
- Drop Point Mettler : 101 °C (214 °F)
- Hide Drop Point : No
- Melting Point : 92 - 126 °C
- Acid Number : Nil
- Viscosity : 180 at 140 °C
- Hardness : 7 at 25 °C
- Density : 0.91
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Concentration : 100.00%
- CAS Number : 9002-88-4
- Brand : A-C®
Sales Sheet
Name
Description
File Size
Date
Size
Sell Sheet
application/pdf 354.44 KB
1/18/2023
354.44 KB
Sell Sheet
application/pdf 639.51 KB
1/18/2023
639.51 KB
Technical Note
Name
Description
File Size
Date
Size
Processing guidelines
application/pdf 78.15 KB
9/7/2022
78.15 KB
Data Sheet
Name
Description
File Size
Date
Size
A-C® 617A, Low density polyethylene (LDPE) homopolymer in a powdered form, for use in solvent borne coatings, heatset and liquid solvent borne inks.
application/pdf 5.46 KB
9/7/2022
5.46 KB
Name
Description
File Size
Date
Size
A-C® 617A, Low density polyethylene (LDPE) homopolymer in a powdered form, for use in solvent borne coatings, heatset and liquid solvent borne inks.
5.46 KB
9/7/2022
5.46 KB
Sell Sheet
639.51 KB
1/18/2023
639.51 KB
Processing guidelines
78.15 KB
9/7/2022
78.15 KB
Name
Description
File Size
Date
Size
A-C® 617A, Low density polyethylene (LDPE) homopolymer in a powdered form, for use in solvent borne coatings, heatset and liquid solvent borne inks.
5.46 KB
9/7/2022
Product Number
Image
SKU
Description
10210945
A-C® 617A, 25 kg, BAG
10293649
A-C® 617A, 25 kg, BAG, S19
Image
SKU
Description
10210945
A-C® 617A, 25 kg, BAG
10293649
A-C® 617A, 25 kg, BAG, S19