Color Master Batch
A-C® 573A
Ethylene maleic anhydride copolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Ethylene maleic anhydride copolymer in powder form. The functionalization of a non polar polyethylene with 0.5% maleic anhydride, yielding a saponification (SAP) Number of 5, provides the low molecular weight copolymer with non polar and polar characteristics. The grafting of maleic anhydride provides polarity without polymer degradation such as oxidation will. The maleic anhydride provides the ability to boost adhesion making it very suitable for adhesive applications. The low level of maleic anhydride, along with a patented Honeywell grafting process, aids thermal stability versus the competition and more highly maleated versions. Provides a boost in adhesion to paraffin based coatings for cardboard box coatings/saturants, providing increased moisture resistance and crush strength. Is a dispersing agent for color masterbatch in olefinic resin systems.
Specifications
General Information
- Application
- Polyethylene
- Pressure Sensitive
- Reactive
- Solvent Borne
- Tapes
- Water Borne
- Performance Function
- Filler Dispersion
- Low Temperature Adhesion
- Temperature Resistance
- Type
- Polyolefins
- Product Family
- MAPE Copolymer
- Physical Form
- Atomized Powder
- Industry
- Adhesives
- Color Masterbatch
- Brand
- A-C®
Properties
- Drop Point Mettler
- 106 °C (223 °F)
- Hide Drop Point
- No
- Viscosity
- 600 at 140 °C
- Hardness
- 4.5 at 25 °C
- Density
- 0.92
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Polyethylene
- Pressure Sensitive
- Reactive
- Solvent Borne
- Tapes
- Water Borne
- Performance Function
- Filler Dispersion
- Low Temperature Adhesion
- Temperature Resistance
- Type
- Polyolefins
- Product Family
- MAPE Copolymer
- Physical Form
- Atomized Powder
- Industry
- Adhesives
- Color Masterbatch
- Brand
- A-C®
Properties
- Drop Point Mettler
- 106 °C (223 °F)
- Hide Drop Point
- No
- Viscosity
- 600 at 140 °C
- Hardness
- 4.5 at 25 °C
- Density
- 0.92
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Type : Polyolefins
- Performance Function : Filler Dispersion|Low Temperature Adhesion|Temperature Resistance
- Product Family : MAPE Copolymer
- Physical Form : Atomized Powder
- Application : Polyethylene|Pressure Sensitive|Reactive|Solvent Borne|Tapes|Water Borne
- Industry : Adhesives|Color Masterbatch
- Drop Point Mettler : 106 °C (223 °F)
- Hide Drop Point : No
- Viscosity : 600 at 140 °C
- Hardness : 4.5 at 25 °C
- Density : 0.92
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Brand : A-C®
Sales Sheet
Name
Description
File Size
Date
Size
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Product Number
SKUs
Image
SKU
Description
10210931
A-C® 573A, 20 kg, BAG
Image
SKU
Description
10210931
A-C® 573A, 20 kg, BAG