Color Master Batch
A-C® 540A
Ethylene acrylic acid (EAA) copolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Ethylene acrylic acid (EAA) copolymer in a powdered form, with an acrylic acid (AA) content of 5%, for use in adhesives to promote adhesion to various substrates. It is also used in aqueous floor polishes to provide drag (raising the coefficient of friction) thereby controlling the final coefficient of friction. Its acid number of 40 aids emulsification. Also used in solvent borne coatings to control rheology and provide metallic flake orientation. Used extensively in automotive basecoats. Is a dispersing agent for color masterbatch in engineering resins. Excellent external lubricant for polyamide compounds.Use SDS Number 11452 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Engineered Plastic
- Hot Melt
- Pressure Sensitive
- Reactive
- Solvent Borne
- Tapes
- Water Borne
- Performance Function
- Filler Dispersion
- Increase Tack
- Lower Temperature Applications
- Type
- Polyamides
- Product Family
- EAA Copolymer
- Physical Form
- Atomized Powder
- Industry
- Adhesives
- Color Masterbatch
- Brand
- A-C®
Properties
- Drop Point Mettler
- 105 °C (221 °F)
- Hide Drop Point
- No
- Acid Number
- 40
- Viscosity
- 575 at 140 °C
- Hardness
- 2 at 25 °C
- Density
- 0.93
- CAS Number
- 9010-77-9
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Engineered Plastic
- Hot Melt
- Pressure Sensitive
- Reactive
- Solvent Borne
- Tapes
- Water Borne
- Performance Function
- Filler Dispersion
- Increase Tack
- Lower Temperature Applications
- Type
- Polyamides
- Product Family
- EAA Copolymer
- Physical Form
- Atomized Powder
- Industry
- Adhesives
- Color Masterbatch
- Brand
- A-C®
Properties
- Drop Point Mettler
- 105 °C (221 °F)
- Hide Drop Point
- No
- Acid Number
- 40
- Viscosity
- 575 at 140 °C
- Hardness
- 2 at 25 °C
- Density
- 0.93
- CAS Number
- 9010-77-9
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Type : Polyamides
- Performance Function : Filler Dispersion|Increase Tack|Lower Temperature Applications
- Product Family : EAA Copolymer
- Physical Form : Atomized Powder
- Application : Engineered Plastic|Hot Melt|Pressure Sensitive|Reactive|Solvent Borne|Tapes|Water Borne
- Industry : Adhesives|Color Masterbatch
- Drop Point Mettler : 105 °C (221 °F)
- Hide Drop Point : No
- Acid Number : 40
- Viscosity : 575 at 140 °C
- Hardness : 2 at 25 °C
- Density : 0.93
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- CAS Number : 9010-77-9
- Brand : A-C®
Sales Sheet
Name
Description
File Size
Date
Size
Sell Sheet
application/pdf 354.44 KB
1/18/2023
354.44 KB
Data Sheet
Name
Description
File Size
Date
Size
A-C® 540A, Ethylene acrylic acid (EAA) copolymer in a powdered form, with an acrylic acid (AA) content of 5%, for use in adhesives to promote adhesion to various substrates.
application/pdf 5.46 KB
9/7/2022
5.46 KB
Name
Description
File Size
Date
Size
A-C® 540A, Ethylene acrylic acid (EAA) copolymer in a powdered form, with an acrylic acid (AA) content of 5%, for use in adhesives to promote adhesion to various substrates.
5.46 KB
9/7/2022
5.46 KB
Name
Description
File Size
Date
Size
A-C® 540A, Ethylene acrylic acid (EAA) copolymer in a powdered form, with an acrylic acid (AA) content of 5%, for use in adhesives to promote adhesion to various substrates.
5.46 KB
9/7/2022
Product Number
SKUs
Image
SKU
Description
10210930
A-C® 540A, 25 kg, BAG
Image
SKU
Description
10210930
A-C® 540A, 25 kg, BAG