Color Master Batch
A-C® 400A
Ethylene vinyl acetate (EVA) copolymer
Ethylene vinyl acetate (EVA) copolymer in powder form, with a VA content of 13%, used extensively in hot melt adhesives (HMAs) to control rheology and boost adhesion. It can be added as a diluent but provides the dual function of reducing application viscosity at melt, while providing an adhesion boost versus homopolymer, non functional diluents (FT, byproduct, thermally degraded (TD) and PE homopolymer waxes). It is completely miscible in EVA adhesive resins, as would be expected by the similar chemistry. It is also used in candles to provide paraffin crystal nucleation, which raises thermal and breakage resistance, adhesion to glass, and fragrance retention. Is also a dispersing agent for color masterbatch in stryenic resins. Excellent dispersing agent and process aid for EVA-based wire and cable compounds.
General Information
- Product Settings
- Dynamic
- Physical Form
- Powder
- Product Family
- EVA Copolymer
- Type
- Styrenics
- PVC
- Performance Function
- Filler-Pigment Dispersion
- Application
- Color Masterbatch
- Wood Plastic Composites
- Compounding
Typical Uses
- Rubber
- Filler-Pigment Dispersion
- Plastics
- Atomized, Filler-Pigment Dispersion
Properties
- Viscosity
- 595 at 140 °C
- Vinyl Acetate Content
- 13% Vinyl Acetate
- Hide Drop Point
- No
- Drop Point Mettler
- 92 °C (198 °F)
- Hardness
- 9.5 at 25 °C
- Density
- 0.92
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
General Information
- Product Settings
- Dynamic
- Physical Form
- Powder
- Product Family
- EVA Copolymer
- Type
- Styrenics
- PVC
- Performance Function
- Filler-Pigment Dispersion
- Application
- Color Masterbatch
- Wood Plastic Composites
- Compounding
Typical Uses
- Rubber
- Filler-Pigment Dispersion
- Plastics
- Atomized, Filler-Pigment Dispersion
Properties
- Viscosity
- 595 at 140 °C
- Vinyl Acetate Content
- 13% Vinyl Acetate
- Hide Drop Point
- No
- Drop Point Mettler
- 92 °C (198 °F)
- Hardness
- 9.5 at 25 °C
- Density
- 0.92
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Product Settings : Dynamic
- Physical Form : Powder
- Product Family : EVA Copolymer
- Type : Styrenics|PVC
- Performance Function : Filler-Pigment Dispersion
- Application : Color Masterbatch|Wood Plastic Composites|Compounding
- Rubber : Filler-Pigment Dispersion
- Plastics : Atomized, Filler-Pigment Dispersion
- Viscosity : 595 at 140 °C
- Vinyl Acetate Content : 13% Vinyl Acetate
- Hide Drop Point : No
- Drop Point Mettler : 92 °C (198 °F)
- Hardness : 9.5 at 25 °C
- Density : 0.92
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
A-C® 400A, Ethylene vinyl acetate (EVA) copolymer in powder form, with a VA content of 13%, used extensively in hot melt adhesives (HMAs) to control rheology and boost adhesion.
5.59 KB
6/18/2021
PDF 5.59 KB
Name
Description
File Size
Date
Size
A-C® 400A, Ethylene vinyl acetate (EVA) copolymer in powder form, with a VA content of 13%, used extensively in hot melt adhesives (HMAs) to control rheology and boost adhesion.
5.59 KB
6/18/2021
PDF 5.59 KB