Color Master Batch
A-C® 316A
High density oxidized polyethylene (HD OX PE) homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Hard, high drop point, high density, oxidized polyethylene (HDOxPEs) homopolymer, in finer powder form than A C 316, for use in waterborne coatings and inks, overprint varnishes, polishes and textiles to improve surface properties including mar and abrasion resistance by lowering the coefficient of friction. In textiles, this can help improve sewability and fabric cutting, helping to extend cutting machine lifetime. Its acid number of 16 allows it to be emulsified into water. Can also provide heat resistance to hot melt adhesives (HMAs). In addition, may be used as a metal release agent for PVC processing and is a fusion control for PVC formulations. It will not affect clarity in transparent PVC applications. Very effective for use in processing PVC regrind.Use SDS Number 11488 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Compounding
- Fence
- Film & Sheet
- Hot Melt
- Injection Molding
- PVC Pipe
- Pressure Sensitive
- Profile-Cellular
- Profile-Rigid
- Reactive
- Siding
- Solvent Borne
- Tapes
- Performance Function
- FT Placement
- Filler-Pigment Dispersion
- Fusion Time Speeds
- High Clarity Applications
- Improves External Lubrication
- Improves Metal Release
- Modify Open & Set Time
- Nucleation
- Temperature Resistance
- Type
- PVC
- Styrenics
- Product Settings
- Dynamic
- Product Family
- High-Density Oxidized PE Homopolymer
- Physical Form
- Atomized Powder
- Industry
- Adhesives
- Color Masterbatch
- Plastics & Rubber
- Brand
- A-C®
Properties
- Drop Point Mettler
- 140 °C (284 °F)
- Hide Drop Point
- No
- Acid Number
- 16
- Viscosity
- 8500 at 150 °C
- Hardness
- < 0.5 at 25 °C
- Density
- 0.98
- Concentration
- 100.00%
- CAS Number
- 68441-17-8
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
General Information
- Application
- Compounding
- Fence
- Film & Sheet
- Hot Melt
- Injection Molding
- PVC Pipe
- Pressure Sensitive
- Profile-Cellular
- Profile-Rigid
- Reactive
- Siding
- Solvent Borne
- Tapes
- Performance Function
- FT Placement
- Filler-Pigment Dispersion
- Fusion Time Speeds
- High Clarity Applications
- Improves External Lubrication
- Improves Metal Release
- Modify Open & Set Time
- Nucleation
- Temperature Resistance
- Type
- PVC
- Styrenics
- Product Settings
- Dynamic
- Product Family
- High-Density Oxidized PE Homopolymer
- Physical Form
- Atomized Powder
- Industry
- Adhesives
- Color Masterbatch
- Plastics & Rubber
- Brand
- A-C®
Properties
- Drop Point Mettler
- 140 °C (284 °F)
- Hide Drop Point
- No
- Acid Number
- 16
- Viscosity
- 8500 at 150 °C
- Hardness
- < 0.5 at 25 °C
- Density
- 0.98
- Concentration
- 100.00%
- CAS Number
- 68441-17-8
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
- Type : PVC|Styrenics
- Performance Function : FT Placement|Filler-Pigment Dispersion|Fusion Time Speeds|High Clarity Applications|Improves External Lubrication|Improves Metal Release|Modify Open & Set Time|Nucleation|Temperature Resistance
- Product Settings : Dynamic
- Product Family : High-Density Oxidized PE Homopolymer
- Physical Form : Atomized Powder
- Application : Compounding|Fence|Film & Sheet|Hot Melt|Injection Molding|PVC Pipe|Pressure Sensitive|Profile-Cellular|Profile-Rigid|Reactive|Siding|Solvent Borne|Tapes
- Industry : Adhesives|Color Masterbatch|Plastics & Rubber
- Drop Point Mettler : 140 °C (284 °F)
- Hide Drop Point : No
- Acid Number : 16
- Viscosity : 8500 at 150 °C
- Hardness : < 0.5 at 25 °C
- Density : 0.98
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : Yes
- Sample Products : Yes
- Concentration : 100.00%
- CAS Number : 68441-17-8
- Brand : A-C®
Sales Sheet
Name
Description
File Size
Date
Size
Sell Sheet
application/pdf 354.44 KB
1/18/2023
354.44 KB
Sell Sheet
application/pdf 639.51 KB
1/18/2023
639.51 KB
Data Sheet
Name
Description
File Size
Date
Size
A-C® 316A, Hard, high drop point, high density, oxidized polyethylene (HDOxPEs) homopolymer, in finer powder form than A-C 316, for use in waterborne coatings and inks, overprint varnishes, polishes and textiles
application/pdf 5.57 KB
9/7/2022
5.57 KB
Name
Description
File Size
Date
Size
A-C® 316A, Hard, high drop point, high density, oxidized polyethylene (HDOxPEs) homopolymer, in finer powder form than A-C 316, for use in waterborne coatings and inks, overprint varnishes, polishes and textiles
5.57 KB
9/7/2022
5.57 KB
Sell Sheet
639.51 KB
1/18/2023
639.51 KB
Name
Description
File Size
Date
Size
A-C® 316A, Hard, high drop point, high density, oxidized polyethylene (HDOxPEs) homopolymer, in finer powder form than A-C 316, for use in waterborne coatings and inks, overprint varnishes, polishes and textiles
5.57 KB
9/7/2022
Product Number
SKUs
Image
SKU
Description
10210891
A-C® 316A 20 kg BAG e
10210894
A-C® 316A 20 kg BAG C2 e
10210895
A-C® 316A 20 kg BAG N1 e
10210896
A-C® 316A 20 kg BAG N2 e
10210897
A-C® 316A, 25 kg, BAG
10293707
A-C® 316A, 500 kg, BBG
10293710
A-C® 316A, 25 kg, BAG, G5
10586251
A-C® 316A, 25 kg, BAG, A17
Image
SKU
Description
10210891
A-C® 316A 20 kg BAG e
10210894
A-C® 316A 20 kg BAG C2 e
10210895
A-C® 316A 20 kg BAG N1 e
10210896
A-C® 316A 20 kg BAG N2 e
10210897
A-C® 316A, 25 kg, BAG
10293707
A-C® 316A, 500 kg, BBG
10293710
A-C® 316A, 25 kg, BAG, G5
10586251
A-C® 316A, 25 kg, BAG, A17