Color Master Batch
A-C® 16A
Low density polyethylene (LDPE) homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Low density polyethylene (LDPE) homopolymer in powder form mainly for use as a dispersing agent in color masterbatches for plastic applications. Can also be used as an external lubricant in PVC processing.Use SDS Number 11455 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- PVC Pipe
- Polyethylene
- Performance Function
- Filler Dispersion
- Indirect Food Contact
- Type
- PVC
- Polyolefins
- Product Family
- PE Homopolymer
- Physical Form
- Atomized Powder
- Industry
- Color Masterbatch
- Brand
- A-C®
Properties
- Drop Point Mettler
- 102 °C (216 °F)
- Acid Number
- Nil
- Viscosity
- 525 at 140 °C
- Hardness
- 5.5 at 25 °C
- Density
- 0.91
- Concentration
- 100.00%
- CAS Number
- 9002-88-4
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- PVC Pipe
- Polyethylene
- Performance Function
- Filler Dispersion
- Indirect Food Contact
- Type
- PVC
- Polyolefins
- Product Family
- PE Homopolymer
- Physical Form
- Atomized Powder
- Industry
- Color Masterbatch
- Brand
- A-C®
Properties
- Drop Point Mettler
- 102 °C (216 °F)
- Acid Number
- Nil
- Viscosity
- 525 at 140 °C
- Hardness
- 5.5 at 25 °C
- Density
- 0.91
- Concentration
- 100.00%
- CAS Number
- 9002-88-4
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Sampling
- Sample Products
- Yes
- Type : PVC|Polyolefins
- Performance Function : Filler Dispersion|Indirect Food Contact
- Product Family : PE Homopolymer
- Physical Form : Atomized Powder
- Application : PVC Pipe|Polyethylene
- Industry : Color Masterbatch
- Drop Point Mettler : 102 °C (216 °F)
- Acid Number : Nil
- Viscosity : 525 at 140 °C
- Hardness : 5.5 at 25 °C
- Density : 0.91
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Sample Products : Yes
- Concentration : 100.00%
- CAS Number : 9002-88-4
- Brand : A-C®
Sales Sheet
Name
Description
File Size
Date
Size
Sell Sheet
application/pdf 354.44 KB
1/18/2023
354.44 KB
Data Sheet
Name
Description
File Size
Date
Size
A-C® 16A, Low density polyethylene (LDPE) homopolymer in powder form mainly for use as a dispersing agent in color masterbatches for plastic applications
application/pdf 5.23 KB
9/7/2022
5.23 KB
Name
Description
File Size
Date
Size
A-C® 16A, Low density polyethylene (LDPE) homopolymer in powder form mainly for use as a dispersing agent in color masterbatches for plastic applications
5.23 KB
9/7/2022
5.23 KB
Name
Description
File Size
Date
Size
A-C® 16A, Low density polyethylene (LDPE) homopolymer in powder form mainly for use as a dispersing agent in color masterbatches for plastic applications
5.23 KB
9/7/2022
Product Number
SKUs
Image
SKU
Description
10210870
A-C® 16A, 25 kg, BAG
10636484
A-C® 16A 20 kg BAG e
10665191
A-C® 16A 20 kg BAG N1 e
Image
SKU
Description
10210870
A-C® 16A, 25 kg, BAG
10636484
A-C® 16A 20 kg BAG e
10665191
A-C® 16A 20 kg BAG N1 e