Roofing
Honeywell Titan® 8822
Propylene maleic anhydride copolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
For roofing and waterproofing application. Increase asphalt (bitumen) softening point, reduce asphalt (bitumen) penetration, thermal stability & heat resistance, staining/oil bleeding resistance, increase adhesion to substrate, lower viscosity and higher plant output.Use SDS Number 14692 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Roofing
- Waterproofing
- Performance Function
- Boost Adhesion
- Product Family
- Propylene MA Copolymer
- Physical Form
- Prill
- Industry
- Asphalt
- Brand
- Honeywell Titan®
Properties
- Melting Point
- 143 - 148 °C
- Concentration
- 100.00%
- CAS Number
- Proprietary ingredient
Sampling
- Sample Products
- Yes
General Information
- Application
- Roofing
- Waterproofing
- Performance Function
- Boost Adhesion
- Product Family
- Propylene MA Copolymer
- Physical Form
- Prill
- Industry
- Asphalt
- Brand
- Honeywell Titan®
Properties
- Melting Point
- 143 - 148 °C
- Concentration
- 100.00%
- CAS Number
- Proprietary ingredient
Sampling
- Sample Products
- Yes
- Performance Function : Boost Adhesion
- Product Family : Propylene MA Copolymer
- Physical Form : Prill
- Application : Roofing|Waterproofing
- Industry : Asphalt
- Melting Point : 143 - 148 °C
- Sample Products : Yes
- Brand : Honeywell Titan®
- Concentration : 100.00%
- CAS Number : Proprietary ingredient
Product Number
Image
SKU
Description
10586368
Titan® 8822, 25 KG, BAG
Image
SKU
Description
10586368
Titan® 8822, 25 KG, BAG