Roofing
Honeywell Titan® 8422
Low density polyethylene (LDPE) Homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
For roofing and waterproofing application. Increase asphalt (bitumen) softening point, reduce asphalt (bitumen) penetration, thermal stability & heat resistance, staining/oil bleeding resistance, increase adhesion to substrate, lower viscosity and higher plant output.Use SDS Number 14642 to retrieve the safety data sheet using the SDS Finder.
Specifications
General Information
- Application
- Roofing
- Waterproofing
- Product Family
- LDPE Homopolymer
- Physical Form
- Pellets
- Industry
- Asphalt
- Brand
- Honeywell Titan®
Properties
- Melting Point
- 92 - 126 °C
- Concentration
- 100.00%
- CAS Number
- 9002-88-4
Sampling
- Sample Products
- Yes
General Information
- Application
- Roofing
- Waterproofing
- Product Family
- LDPE Homopolymer
- Physical Form
- Pellets
- Industry
- Asphalt
- Brand
- Honeywell Titan®
Properties
- Melting Point
- 92 - 126 °C
- Concentration
- 100.00%
- CAS Number
- 9002-88-4
Sampling
- Sample Products
- Yes
- Product Family : LDPE Homopolymer
- Physical Form : Pellets
- Application : Roofing|Waterproofing
- Industry : Asphalt
- Melting Point : 92 - 126 °C
- Sample Products : Yes
- Brand : Honeywell Titan®
- Concentration : 100.00%
- CAS Number : 9002-88-4
Product Number
Image
SKU
Description
10634055
Titan® 8422, 25 KG, BAG
Image
SKU
Description
10634055
Titan® 8422, 25 KG, BAG