Paving
Honeywell Titan® 7709
High density Oxidized polyethylene (HD OX PE) homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
For paving application. Helps to produce high quality polymer modified asphalt (PMA) and hot mix asphalt (HMA). High temperature PG grade bump, water (moisture) damage resistance, rutting resistance, late season paving aid, warm mix additive, fuel damage resistance
Specifications
General Information
- Application
- Paving
- Performance Function
- Asphalt midification
- Physical Form
- Wax like solid pellets or powder
- Product Family
- High-Density Oxidized PE Homopolymer
- Industry
- Asphalt
- Brand
- Honeywell Titan®
Properties
- Drop Point Mettler
- 137°C (279°F)
- Density
- 0.85 - 1.00 g/cm3
- Acid Number
- 25 mg KOH/g
- CAS Number
- 68441-17-8
- Concentration
- 100.00%
Other
- Other Notes
- Combustible dust
Sampling
- Sample Products
- Yes
General Information
- Application
- Paving
- Performance Function
- Asphalt midification
- Physical Form
- Wax like solid pellets or powder
- Product Family
- High-Density Oxidized PE Homopolymer
- Industry
- Asphalt
- Brand
- Honeywell Titan®
Properties
- Drop Point Mettler
- 137°C (279°F)
- Density
- 0.85 - 1.00 g/cm3
- Acid Number
- 25 mg KOH/g
- CAS Number
- 68441-17-8
- Concentration
- 100.00%
Other
- Other Notes
- Combustible dust
Sampling
- Sample Products
- Yes
- Application : Paving
- Performance Function : Asphalt midification
- Physical Form : Wax like solid pellets or powder
- Product Family : High-Density Oxidized PE Homopolymer
- Industry : Asphalt
- Drop Point Mettler : 137°C (279°F)
- Density : 0.85 - 1.00 g/cm3
- Acid Number : 25 mg KOH/g
- Other Notes : Combustible dust
- Sample Products : Yes
- Brand : Honeywell Titan®
- CAS Number : 68441-17-8
- Concentration : 100.00%
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
application/pdf 483.64 KB
1/9/2023
483.64 KB
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
application/pdf 477.47 KB
1/9/2023
477.47 KB
Name
Description
File Size
Date
Size
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
483.64 KB
1/9/2023
483.64 KB
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
477.47 KB
1/9/2023
477.47 KB
Name
Description
File Size
Date
Size
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
483.64 KB
1/9/2023
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
477.47 KB
1/9/2023
Product Number
SKUs
Image
SKU
Description
10662621
Titan® 7709, 25 KG, BAG
Image
SKU
Description
10662621
Titan® 7709, 25 KG, BAG