/content/industrial/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Paving

Honeywell Titan® 7410

High density Oxidized polyethylene (HD OX PE) homopolymer

Overview
Request Free Samples
For paving application. Helps to produce high quality polymer modified asphalt (PMA), polymer modified bitumen (PmB) and hot mix asphalt (HMA).
  • High temperature PG grade bump,
  • Water (moisture) damage resistance
  • Rutting resistance
  • Late season paving aid
  • Warm mix additive
  • Fuel damage resistance
Specifications

General Information

  • Application
    • Paving
  • Product Family
    • High-Density Oxidized PE Homopolymer
  • Physical Form
    • Wax like solid pellets powder
  • Industry
    • Asphalt
  • Brand
    • Honeywell Titan®

Properties

  • Density
    • 0.85 - 1.00 g/cm3
  • Melting Point
    • 88 - 140 °C

Sampling

  • Sample Products
    • Yes

General Information

  • Application
    • Paving
  • Product Family
    • High-Density Oxidized PE Homopolymer
  • Physical Form
    • Wax like solid pellets powder
  • Industry
    • Asphalt
  • Brand
    • Honeywell Titan®

Properties

  • Density
    • 0.85 - 1.00 g/cm3
  • Melting Point
    • 88 - 140 °C

Sampling

  • Sample Products
    • Yes
  • Product Family : High-Density Oxidized PE Homopolymer
  • Physical Form : Wax like solid pellets powder
  • Application : Paving
  • Industry : Asphalt
  • Density : 0.85 - 1.00 g/cm3
  • Melting Point : 88 - 140 °C
  • Sample Products : Yes
  • Brand : Honeywell Titan®
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
application/pdf 483.64 KB
1/9/2023
483.64 KB
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
application/pdf 477.47 KB
1/9/2023
477.47 KB
Name
Description
File Size
Date
Size
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
483.64 KB
1/9/2023
483.64 KB
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
477.47 KB
1/9/2023
477.47 KB
Name
Description
File Size
Date
Size
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
483.64 KB
1/9/2023
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
477.47 KB
1/9/2023
Product Number
SKUs
Image
SKU
Description
alt
10620701
Titan® 7410, 25 kg, BAG
Image
SKU
Description
alt
10620701
Titan® 7410, 25 kg, BAG
$('body').append(` `);