Paving
Honeywell Titan® 7205
Low density polyethylene (LDPE) Homopolymer
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
For paving application. Helps to produce high quality polymer modified asphalt (PMA), polymer modified bitumen (PmB), and hot mix asphalt (HMA).
- High temperature PG grade bump
- Rutting resistance
- Late season paving aid
- Warm mix additive
Specifications
General Information
- Application
- Paving
- Type
- Polymer
- Physical Form
- Pellets or Powder
- Product Family
- LDPE Homopolymer
- Industry
- Asphalt
- Brand
- Honeywell Titan®
Properties
- Density
- 0.88 - 0.97 g/cm3
- Viscosity
- 450 mPa.s at 140 °C
Sampling
- Sample Products
- Yes
General Information
- Application
- Paving
- Type
- Polymer
- Physical Form
- Pellets or Powder
- Product Family
- LDPE Homopolymer
- Industry
- Asphalt
- Brand
- Honeywell Titan®
Properties
- Density
- 0.88 - 0.97 g/cm3
- Viscosity
- 450 mPa.s at 140 °C
Sampling
- Sample Products
- Yes
- Application : Paving
- Type : Polymer
- Physical Form : Pellets or Powder
- Product Family : LDPE Homopolymer
- Industry : Asphalt
- Density : 0.88 - 0.97 g/cm3
- Viscosity : 450 mPa.s at 140 °C
- Sample Products : Yes
- Brand : Honeywell Titan®
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
application/pdf 483.64 KB
1/9/2023
483.64 KB
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
application/pdf 477.47 KB
1/9/2023
477.47 KB
Name
Description
File Size
Date
Size
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
483.64 KB
1/9/2023
483.64 KB
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
477.47 KB
1/9/2023
477.47 KB
Name
Description
File Size
Date
Size
Honeywell Titan™ polymers for asphalt modification save formulators and pavers time and money.
483.64 KB
1/9/2023
Honeywell Titan™ polymers for asphalt modification help the paving industry decrease energy usage, reduce emissions and save money, while helping meet demanding road specifications.
477.47 KB
1/9/2023