Adhesives
Cohesa® 3055
Surfactant Free Oil-in-water emulsion with EAA Copolymer
Cohesa® 3050 emulsion is a novel surfactant-free oil-in-water emulsion of an ethylene acrylic acid copolymer that may be used as an additive in many waterbased systems to enhance their technical performance. Typical applications include the modification of inks, coatings, adhesives and pressure sensitive adhesives.
General Information
- Product Settings
- Custom
- Physical Form
- Wax-in-Water Emulsion
- Product Family
- EAA Copolymer Emulsion
- Type
- WB OPV
- WB Flexo
- WB Gravure
- Performance Function
- Reduce Processing Time
- Adhesion-Cohesion
- Improve Adhesion to Substrate
- Application
- Tape & Label
- Packaging
- Hygienic Products
- Water-Based Coatings
- Film & Sheet
Typical Uses
- Inks
- Improved adhesion to packaging films
- Adhesives
- Improved adhesion to low surface energy substrates
Properties
- Hide Drop Point
- No
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
General Information
- Product Settings
- Custom
- Physical Form
- Wax-in-Water Emulsion
- Product Family
- EAA Copolymer Emulsion
- Type
- WB OPV
- WB Flexo
- WB Gravure
- Performance Function
- Reduce Processing Time
- Adhesion-Cohesion
- Improve Adhesion to Substrate
- Application
- Tape & Label
- Packaging
- Hygienic Products
- Water-Based Coatings
- Film & Sheet
Typical Uses
- Inks
- Improved adhesion to packaging films
- Adhesives
- Improved adhesion to low surface energy substrates
Properties
- Hide Drop Point
- No
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
- Product Settings : Custom
- Physical Form : Wax-in-Water Emulsion
- Product Family : EAA Copolymer Emulsion
- Type : WB OPV|WB Flexo|WB Gravure
- Performance Function : Reduce Processing Time|Adhesion-Cohesion|Improve Adhesion to Substrate
- Application : Tape & Label|Packaging|Hygienic Products|Water-Based Coatings|Film & Sheet
- Inks : Improved adhesion to packaging films
- Adhesives : Improved adhesion to low surface energy substrates
- Hide Drop Point : No
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : Yes