Adhesives
ACumist® B-6
Micronized low density polyethylene (LDPE) Homopolymer
Micronized Polyethylene Homopolymer for use in general purpose and high gloss solvent borne and UV/EB cured coatings, can and container coatings, solvent based gravure and flexographic and generally liquid inks. It is especially useful for improving slip and rubs in inks .
General Information
- Product Settings
- Dynamic
- Size
- 6 to 7.5
- Physical Form
- Micronized Powder
- Product Family
- Micronized PE Homopolymer
- Type
- Sealant
- Offset
- SB OPV
- UV Inks
- SB Gravure
- PSA
- SB Flexo
- Screen Inks
- Performance Function
- Slip
- Rub
- Anti-Block Agent
- Mar Abrasion-Scratch Resistance
- Anti-Blocking
- Matting
- Application
- Solvent Based Coatings
- Construction
- EB / UV Coatings
- Tape & Label
Typical Uses
- Coatings
- Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Slip
- Inks
- Anti-Blocking, Matting, Rub, Slip
- Adhesives
- Anti-Block Agent
Properties
- Acid Number
- Nil
- Hide Drop Point
- No
- Drop Point Mettler
- 126 °C (259 °F)
- Hardness
- < 1.0 at 25 °C
- Density
- 0.96
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
General Information
- Product Settings
- Dynamic
- Size
- 6 to 7.5
- Physical Form
- Micronized Powder
- Product Family
- Micronized PE Homopolymer
- Type
- Sealant
- Offset
- SB OPV
- UV Inks
- SB Gravure
- PSA
- SB Flexo
- Screen Inks
- Performance Function
- Slip
- Rub
- Anti-Block Agent
- Mar Abrasion-Scratch Resistance
- Anti-Blocking
- Matting
- Application
- Solvent Based Coatings
- Construction
- EB / UV Coatings
- Tape & Label
Typical Uses
- Coatings
- Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Slip
- Inks
- Anti-Blocking, Matting, Rub, Slip
- Adhesives
- Anti-Block Agent
Properties
- Acid Number
- Nil
- Hide Drop Point
- No
- Drop Point Mettler
- 126 °C (259 °F)
- Hardness
- < 1.0 at 25 °C
- Density
- 0.96
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Product Settings : Dynamic
- Size : 6 to 7.5
- Physical Form : Micronized Powder
- Product Family : Micronized PE Homopolymer
- Type : Sealant|Offset|SB OPV|UV Inks|SB Gravure|PSA|SB Flexo|Screen Inks
- Performance Function : Slip|Rub|Anti-Block Agent|Mar Abrasion-Scratch Resistance|Anti-Blocking|Matting
- Application : Solvent Based Coatings|Construction|EB / UV Coatings|Tape & Label
- Coatings : Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Slip
- Inks : Anti-Blocking, Matting, Rub, Slip
- Adhesives : Anti-Block Agent
- Acid Number : Nil
- Hide Drop Point : No
- Drop Point Mettler : 126 °C (259 °F)
- Hardness : < 1.0 at 25 °C
- Density : 0.96
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size