Adhesives
ACumist® A-6
Micronized high density, oxidized polyethylene (HD OX PE) homopolymer
Small particle size Oxidized high density Polyethylene available for water or solvent based thin film applications. Excellent slip, and abrasion resistance., Used in flexographic inks, wood and industrial coatings applications
General Information
- Size
- 6.0 to 7.5
- Physical Form
- Micronized Powder
- Product Family
- Oxidized High-Density PE
- Type
- WB OPV
- SB OPV
- PSA
- Offset Paste
- WB Flexo
- Sealant
- SB Flexo
- WB Gravure
- SB Gravure
- Offset
- Performance Function
- Slip
- Anti-Blocking
- Release Feel and Touch
- Rub
- Adhesion-Cohesion
- Improve Adhesion to Substrate
- Anti-Block Agent
- Matting
- Mar Abrasion-Scratch Resistance
- Application
- EB / UV Coatings
- Water-Based Coatings
- Construction
- Tape & Label
- Solvent Based Coatings
Typical Uses
- Coatings
- Adhesion-Cohesion, Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Release Feel and Touch, Slip
- Inks
- Adhesion-Cohesion, Anti-Blocking, Matting, Rub, Slip
- Adhesives
- Anti-Block Agent, Improve Adhesion to Substrate
Properties
- Acid Number
- 26 to 40
- Hide Drop Point
- No
- Drop Point Mettler
- 137 °C (279 °F)
- Hardness
- < 0.5 at 25 °C
- Density
- 0.99
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
General Information
- Size
- 6.0 to 7.5
- Physical Form
- Micronized Powder
- Product Family
- Oxidized High-Density PE
- Type
- WB OPV
- SB OPV
- PSA
- Offset Paste
- WB Flexo
- Sealant
- SB Flexo
- WB Gravure
- SB Gravure
- Offset
- Performance Function
- Slip
- Anti-Blocking
- Release Feel and Touch
- Rub
- Adhesion-Cohesion
- Improve Adhesion to Substrate
- Anti-Block Agent
- Matting
- Mar Abrasion-Scratch Resistance
- Application
- EB / UV Coatings
- Water-Based Coatings
- Construction
- Tape & Label
- Solvent Based Coatings
Typical Uses
- Coatings
- Adhesion-Cohesion, Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Release Feel and Touch, Slip
- Inks
- Adhesion-Cohesion, Anti-Blocking, Matting, Rub, Slip
- Adhesives
- Anti-Block Agent, Improve Adhesion to Substrate
Properties
- Acid Number
- 26 to 40
- Hide Drop Point
- No
- Drop Point Mettler
- 137 °C (279 °F)
- Hardness
- < 0.5 at 25 °C
- Density
- 0.99
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Size : 6.0 to 7.5
- Physical Form : Micronized Powder
- Product Family : Oxidized High-Density PE
- Type : WB OPV|SB OPV|PSA|Offset Paste|WB Flexo|Sealant|SB Flexo|WB Gravure|SB Gravure|Offset
- Performance Function : Slip|Anti-Blocking|Release Feel and Touch|Rub|Adhesion-Cohesion|Improve Adhesion to Substrate|Anti-Block Agent|Matting|Mar Abrasion-Scratch Resistance
- Application : EB / UV Coatings|Water-Based Coatings|Construction|Tape & Label|Solvent Based Coatings
- Coatings : Adhesion-Cohesion, Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Release Feel and Touch, Slip
- Inks : Adhesion-Cohesion, Anti-Blocking, Matting, Rub, Slip
- Adhesives : Anti-Block Agent, Improve Adhesion to Substrate
- Acid Number : 26 to 40
- Hide Drop Point : No
- Drop Point Mettler : 137 °C (279 °F)
- Hardness : < 0.5 at 25 °C
- Density : 0.99
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
ACumist® A-6, Small particle size Oxidized high density Polyethylene available for water or solvent based thin film applications. Excellent slip, and abrasion resistance., Used in flexographic inks, wood and industrial coatings applications.
5.26 KB
6/18/2021
PDF 5.26 KB
Name
Description
File Size
Date
Size
ACumist® A-6, Small particle size Oxidized high density Polyethylene available for water or solvent based thin film applications. Excellent slip, and abrasion resistance., Used in flexographic inks, wood and industrial coatings applications.
5.26 KB
6/18/2021
PDF 5.26 KB