Adhesives
AClyn® 201
Calcium Ionomer of an EAA copolymer
A calcium ionomer of an EAA copolymer. Used as a pigment dispersing agent for masterbatch in polar resin systems due to enhanced compatability with the resin carrier.
General Information
- Physical Form
- Pastille
- Product Family
- Calcium Ionomer of an EAA Copolymer
- Type
- Polyolefins
- Styrenics
- Polyamides
- Performance Function
- Filler-Pigment Dispersion
- Application
- Color Masterbatch
- Compounding
Typical Uses
- Plastics
- Filler-Pigment Dispersion
Properties
- Viscosity
- 5500 at 190 °C
- Acid Number
- 42
- Hide Drop Point
- No
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
General Information
- Physical Form
- Pastille
- Product Family
- Calcium Ionomer of an EAA Copolymer
- Type
- Polyolefins
- Styrenics
- Polyamides
- Performance Function
- Filler-Pigment Dispersion
- Application
- Color Masterbatch
- Compounding
Typical Uses
- Plastics
- Filler-Pigment Dispersion
Properties
- Viscosity
- 5500 at 190 °C
- Acid Number
- 42
- Hide Drop Point
- No
Standards & Approvals
- FDA Indirect Food Additives Approval*
- No
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
- Physical Form : Pastille
- Product Family : Calcium Ionomer of an EAA Copolymer
- Type : Polyolefins|Styrenics|Polyamides
- Performance Function : Filler-Pigment Dispersion
- Application : Color Masterbatch|Compounding
- Plastics : Filler-Pigment Dispersion
- Viscosity : 5500 at 190 °C
- Acid Number : 42
- Hide Drop Point : No
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
Data Sheet
Name
Description
File Size
Date
Size
AClyn® 201, A calcium ionomer of an EAA copolymer.
4.98 KB
6/18/2021
PDF 4.98 KB
Name
Description
File Size
Date
Size
AClyn® 201, A calcium ionomer of an EAA copolymer.
4.98 KB
6/18/2021
PDF 4.98 KB