Adhesives
A-C® 925P
Propylene Maleic Anhydride Copolymer
Propylene Maleic Anhydride Copolymer, with a SAP # of 90, in pastille form. The functionalization of a non polar polypropylene, with maleic anhydride, provides the low molecular weight copolymer with both non polar and polar characteristics. The grafting of maleic anhydride provides polarity without polymer degradation, such as oxidation will. The maleic anhydride provides the ability to boost adhesion, making it very suitable for adhesive applications, including aqueous. A patented Honeywell process, which achieves a higher percentage of grafted maleic anhydride, aids thermal stability over competitive versions.
General Information
- Physical Form
- Pastille
- Product Family
- MAPP Copolymer
- Type
- mEO
- PA
- APAO
- Sealant
- Performance Function
- Compatibilizer
- Increase Heat Resistance
- Improve Adhesion to Substrate
- Improve Cold Temperature Adhesion
- Application
- Wood Working
- Packaging
Typical Uses
- Adhesives
- Compatibilizer, Improve Adhesion to Substrate, Improve Cold Temperature Adhesion, Increase Heat Resistance
Properties
- Viscosity
- 350 at 190 °C
- Drop Point Mettler
- 152 °C (306 °F)
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
General Information
- Physical Form
- Pastille
- Product Family
- MAPP Copolymer
- Type
- mEO
- PA
- APAO
- Sealant
- Performance Function
- Compatibilizer
- Increase Heat Resistance
- Improve Adhesion to Substrate
- Improve Cold Temperature Adhesion
- Application
- Wood Working
- Packaging
Typical Uses
- Adhesives
- Compatibilizer, Improve Adhesion to Substrate, Improve Cold Temperature Adhesion, Increase Heat Resistance
Properties
- Viscosity
- 350 at 190 °C
- Drop Point Mettler
- 152 °C (306 °F)
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Physical Form : Pastille
- Product Family : MAPP Copolymer
- Type : mEO|PA|APAO|Sealant
- Performance Function : Compatibilizer|Increase Heat Resistance|Improve Adhesion to Substrate|Improve Cold Temperature Adhesion
- Application : Wood Working|Packaging
- Adhesives : Compatibilizer, Improve Adhesion to Substrate, Improve Cold Temperature Adhesion, Increase Heat Resistance
- Viscosity : 350 at 190 °C
- Drop Point Mettler : 152 °C (306 °F)
- Hide Drop Point : No
- Hardness : < 0.5 at 25 °C
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Name
Description
File Size
Date
Size