Adhesives
A-C® 8
Low density polyethylene (LDPE) Homopolymer
Low density polyethylene (LDPE) homopolymer in a prill form, for use in solvent borne coatings, heatset and liquid solvent borne inks, to improve surface properties such as rub, mar & abrasion resistance, by lowering the COF. It is also used as a gellant for hydrocarbon oils, a paraffin crystal nucleator in wax blends such as candles, and a viscosity diluent in HMAs. Can also be partially substituted for FT (Fisher Tropsch) Wax in adhesive applications without detracting from formulation properties.
General Information
- Product Settings
- Dynamic
- Physical Form
- Prill
- Product Family
- PE Homopolymer
- Type
- Offset Paste
- EVA
- PSA
- Offset
- mEO
- Performance Function
- Increase Heat Resistance
- Lower Application Temperature
- Gloss Control
- Fischer-Tropsch Wax Extender
- Improve Adhesion to Substrate
- Release Feel and Touch
- Anti-Blocking
- Rub
- Prevent Oil Migration
- Matting
- Slip
- Reduce Processing Time
- Mar Abrasion-Scratch Resistance
- Application
- Tape & Label
- Packaging
- Wood Working
- Powder Coatings
- Bookbinding
- Solvent Based Coatings
Typical Uses
- Coatings
- Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Release Feel and Touch, Slip
- Inks
- Anti-Blocking, Gloss Control, Rub, Slip
- Adhesives
- Fischer-Tropsch Wax Extender, Improve Adhesion to Substrate, Increase Heat Resistance, Lower Application Temperature, Prevent Oil Migration, Reduce Processing Time
Properties
- Viscosity
- 450 at 140 °C
- Acid Number
- Nil
- Hide Drop Point
- No
- Drop Point Mettler
- 113 °C (235 °F)
- Hardness
- 1 at 25 °C
- Density
- 0.93
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
General Information
- Product Settings
- Dynamic
- Physical Form
- Prill
- Product Family
- PE Homopolymer
- Type
- Offset Paste
- EVA
- PSA
- Offset
- mEO
- Performance Function
- Increase Heat Resistance
- Lower Application Temperature
- Gloss Control
- Fischer-Tropsch Wax Extender
- Improve Adhesion to Substrate
- Release Feel and Touch
- Anti-Blocking
- Rub
- Prevent Oil Migration
- Matting
- Slip
- Reduce Processing Time
- Mar Abrasion-Scratch Resistance
- Application
- Tape & Label
- Packaging
- Wood Working
- Powder Coatings
- Bookbinding
- Solvent Based Coatings
Typical Uses
- Coatings
- Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Release Feel and Touch, Slip
- Inks
- Anti-Blocking, Gloss Control, Rub, Slip
- Adhesives
- Fischer-Tropsch Wax Extender, Improve Adhesion to Substrate, Increase Heat Resistance, Lower Application Temperature, Prevent Oil Migration, Reduce Processing Time
Properties
- Viscosity
- 450 at 140 °C
- Acid Number
- Nil
- Hide Drop Point
- No
- Drop Point Mettler
- 113 °C (235 °F)
- Hardness
- 1 at 25 °C
- Density
- 0.93
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Product Settings : Dynamic
- Physical Form : Prill
- Product Family : PE Homopolymer
- Type : Offset Paste|EVA|PSA|Offset|mEO
- Performance Function : Increase Heat Resistance|Lower Application Temperature|Gloss Control|Fischer-Tropsch Wax Extender|Improve Adhesion to Substrate|Release Feel and Touch|Anti-Blocking|Rub|Prevent Oil Migration|Matting|Slip|Reduce Processing Time|Mar Abrasion-Scratch Resistance
- Application : Tape & Label|Packaging|Wood Working|Powder Coatings|Bookbinding|Solvent Based Coatings
- Coatings : Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Release Feel and Touch, Slip
- Inks : Anti-Blocking, Gloss Control, Rub, Slip
- Adhesives : Fischer-Tropsch Wax Extender, Improve Adhesion to Substrate, Increase Heat Resistance, Lower Application Temperature, Prevent Oil Migration, Reduce Processing Time
- Viscosity : 450 at 140 °C
- Acid Number : Nil
- Hide Drop Point : No
- Drop Point Mettler : 113 °C (235 °F)
- Hardness : 1 at 25 °C
- Density : 0.93
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
A-C® 8, Low density polyethylene (LDPE) homopolymer in a prill form, for use in solvent borne coatings, heatset and liquid solvent borne inks.
5.41 KB
6/18/2021
PDF 5.41 KB
Name
Description
File Size
Date
Size
A-C® 8, Low density polyethylene (LDPE) homopolymer in a prill form, for use in solvent borne coatings, heatset and liquid solvent borne inks.
5.41 KB
6/18/2021
PDF 5.41 KB