Adhesives
A-C® 597P
Propylene Maleic Anhydride Copolymer
Propylene Maleic Anhydride Copolymer, with a SAP # of 90, in pastille form. The functionalization of a non polar polypropylene, with maleic anhydride, provides the low molecular weight copolymer with both non polar and polar characteristics. The grafting of maleic anhydride provides polarity without polymer degradation, such as oxidation will. The maleic anhydride provides the ability to boost adhesion, making it very suitable for adhesive applications, including aqueous. A patented Honeywell process, which achieves a higher percentage of grafted maleic anhydride, aids thermal stability over competitive versions. It is used as a coupling agent for mineral or cellulosic filled composite systems.
General Information
- Physical Form
- Pastille
- Product Family
- MAPP Copolymer
- Type
- Sealant
- mEO
- APAO
- PA
- Performance Function
- Improve Adhesion to Substrate
- Compatibilizer
- Filler-Pigment Dispersion
- Improve Cold Temperature Adhesion
- Increase Heat Resistance
- Application
- Construction
- Wood Plastic Composites
- Compounding
- Wood Working
- Packaging
Typical Uses
- Adhesives
- Compatibilizer, Improve Adhesion to Substrate, Improve Cold Temperature Adhesion, Increase Heat Resistance
- Plastics
- Filler-Pigment Dispersion
Properties
- Viscosity
- 350 at 190 °C
- Drop Point Mettler
- 141 °C (286 °F)
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
- Density
- 0.94
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
General Information
- Physical Form
- Pastille
- Product Family
- MAPP Copolymer
- Type
- Sealant
- mEO
- APAO
- PA
- Performance Function
- Improve Adhesion to Substrate
- Compatibilizer
- Filler-Pigment Dispersion
- Improve Cold Temperature Adhesion
- Increase Heat Resistance
- Application
- Construction
- Wood Plastic Composites
- Compounding
- Wood Working
- Packaging
Typical Uses
- Adhesives
- Compatibilizer, Improve Adhesion to Substrate, Improve Cold Temperature Adhesion, Increase Heat Resistance
- Plastics
- Filler-Pigment Dispersion
Properties
- Viscosity
- 350 at 190 °C
- Drop Point Mettler
- 141 °C (286 °F)
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
- Density
- 0.94
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Physical Form : Pastille
- Product Family : MAPP Copolymer
- Type : Sealant|mEO|APAO|PA
- Performance Function : Improve Adhesion to Substrate|Compatibilizer|Filler-Pigment Dispersion|Improve Cold Temperature Adhesion|Increase Heat Resistance
- Application : Construction|Wood Plastic Composites|Compounding|Wood Working|Packaging
- Adhesives : Compatibilizer, Improve Adhesion to Substrate, Improve Cold Temperature Adhesion, Increase Heat Resistance
- Plastics : Filler-Pigment Dispersion
- Viscosity : 350 at 190 °C
- Drop Point Mettler : 141 °C (286 °F)
- Hide Drop Point : No
- Hardness : < 0.5 at 25 °C
- Density : 0.94
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Name
Description
File Size
Date
Size