Adhesives
A-C® 580
Ethylene acrylic acid (EAA) copolymer
Ethylene acrylic acid (EAA) copolymer in a prill form, with an acrylic acid (AA) content of 10%, for use in adhesives to promote adhesion to various substrates. It is also used in aqueous floor polishes to provide drag (raising the coefficient of friction) thereby controlling the final coefficient of friction. Its acid number of 75 aids emulsification. Also used in solvent borne coatings to control rheology and provide metallic flake orientation. Used extensively in automotive basecoats.
General Information
- Physical Form
- Prill
- Product Family
- PE Homopolymer
- EAA Copolymer
- Type
- PA
- EVA
- PSA
- Performance Function
- Reduce Processing Time
- Prevent Oil Migration
- Adhesion-Cohesion
- Rheological and Viscosity Control
- Compatibilizer
- Non-Skid
- Non-Slip or Anti-Skid
- Slip
- Improve Adhesion to Substrate
- Lower Application Temperature
- Application
- Tape & Label
- Water-Based Coatings
- Wood Working
- Solvent Based Coatings
- Hygienic Products
- Packaging
- Construction
Typical Uses
- Coatings
- Adhesion-Cohesion, Non-Slip or Anti-Skid, Rheological and Viscosity Control
- Inks
- Adhesion-Cohesion, Non-Skid
- Adhesives
- Compatibilizer, Improve Adhesion to Substrate, Lower Application Temperature, Prevent Oil Migration, Reduce Processing Time
Properties
- Viscosity
- 650 at 140 °C
- Acid Number
- 75
- Drop Point Mettler
- 95 °C (203 °F)
- Hide Drop Point
- No
- Hardness
- 4 at 25 °C
- Density
- 0.93
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
General Information
- Physical Form
- Prill
- Product Family
- PE Homopolymer
- EAA Copolymer
- Type
- PA
- EVA
- PSA
- Performance Function
- Reduce Processing Time
- Prevent Oil Migration
- Adhesion-Cohesion
- Rheological and Viscosity Control
- Compatibilizer
- Non-Skid
- Non-Slip or Anti-Skid
- Slip
- Improve Adhesion to Substrate
- Lower Application Temperature
- Application
- Tape & Label
- Water-Based Coatings
- Wood Working
- Solvent Based Coatings
- Hygienic Products
- Packaging
- Construction
Typical Uses
- Coatings
- Adhesion-Cohesion, Non-Slip or Anti-Skid, Rheological and Viscosity Control
- Inks
- Adhesion-Cohesion, Non-Skid
- Adhesives
- Compatibilizer, Improve Adhesion to Substrate, Lower Application Temperature, Prevent Oil Migration, Reduce Processing Time
Properties
- Viscosity
- 650 at 140 °C
- Acid Number
- 75
- Drop Point Mettler
- 95 °C (203 °F)
- Hide Drop Point
- No
- Hardness
- 4 at 25 °C
- Density
- 0.93
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Physical Form : Prill
- Product Family : PE Homopolymer|EAA Copolymer
- Type : PA|EVA|PSA
- Performance Function : Reduce Processing Time|Prevent Oil Migration|Adhesion-Cohesion|Rheological and Viscosity Control|Compatibilizer|Non-Skid|Non-Slip or Anti-Skid|Slip|Improve Adhesion to Substrate|Lower Application Temperature
- Application : Tape & Label|Water-Based Coatings|Wood Working|Solvent Based Coatings|Hygienic Products|Packaging|Construction
- Coatings : Adhesion-Cohesion, Non-Slip or Anti-Skid, Rheological and Viscosity Control
- Inks : Adhesion-Cohesion, Non-Skid
- Adhesives : Compatibilizer, Improve Adhesion to Substrate, Lower Application Temperature, Prevent Oil Migration, Reduce Processing Time
- Viscosity : 650 at 140 °C
- Acid Number : 75
- Drop Point Mettler : 95 °C (203 °F)
- Hide Drop Point : No
- Hardness : 4 at 25 °C
- Density : 0.93
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
A-C® 580, Ethylene acrylic acid (EAA) copolymer in a prill form, with an acrylic acid (AA) content of 10%, for use in adhesives to promote adhesion to various substrates.
5.37 KB
6/18/2021
PDF 5.37 KB
Name
Description
File Size
Date
Size
A-C® 580, Ethylene acrylic acid (EAA) copolymer in a prill form, with an acrylic acid (AA) content of 10%, for use in adhesives to promote adhesion to various substrates.
5.37 KB
6/18/2021
PDF 5.37 KB