Adhesives
A-C® 325
High density Oxidized polyethylene (HD OX PE) homopolymer
Hard, high drop point, high density, oxidized polyethylene (HDOxPEs) homopolymer powder (granule) for use in water borne coatings and inks, overprint varnishes, polishes and textiles to improve surface properties including mar and abrasion resistance by lowering the coefficient of friction. In textiles, this can help improve sewability and fabric cutting, extending cutting machine lifetime. Its acid number of 25 allows it to be emulsified into water. Can also provide heat resistance to hot melt adhesives (HMAs).
General Information
- Physical Form
- Granule
- Product Family
- High-Density Oxidized PE Homopolymer
- Type
- EVA
- WB Gravure
- PSA
- PVC
- WB OPV
- WB Flexo
- Performance Function
- Improves External Lubrication
- Improve Adhesion to Substrate
- Rub
- Mar Abrasion-Scratch Resistance
- Nucleation
- Matting
- Improves Metal Release
- Fusion Time Speeds
- Release Feel and Touch
- Reduce Processing Time
- Prevent Oil Migration
- Anti-Blocking
- Slip
- For High Clarity Applications
- Increase Heat Resistance
- Filler-Pigment Dispersion
- Application
- Packaging
- Injection Molding
- Compounding
- Pipe
- Water-Based Coatings
- Profile-Rigid
- Fence
- Profile-Cellular
- Tape & Label
- Siding
Typical Uses
- Coatings
- Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Release Feel and Touch, Slip
- Inks
- Anti-Blocking, Rub, Slip
- Adhesives
- Improve Adhesion to Substrate, Increase Heat Resistance, Prevent Oil Migration, Reduce Processing Time
- Plastics
- Filler-Pigment Dispersion, For High Clarity Applications, Fusion Time Speeds, Improves External Lubrication, Improves Metal Release, Nucleation
Properties
- Viscosity
- 4500 at 150 °C
- Acid Number
- 25
- Drop Point Mettler
- 136 °C (277 °F)
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
- Density
- 0.99
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
General Information
- Physical Form
- Granule
- Product Family
- High-Density Oxidized PE Homopolymer
- Type
- EVA
- WB Gravure
- PSA
- PVC
- WB OPV
- WB Flexo
- Performance Function
- Improves External Lubrication
- Improve Adhesion to Substrate
- Rub
- Mar Abrasion-Scratch Resistance
- Nucleation
- Matting
- Improves Metal Release
- Fusion Time Speeds
- Release Feel and Touch
- Reduce Processing Time
- Prevent Oil Migration
- Anti-Blocking
- Slip
- For High Clarity Applications
- Increase Heat Resistance
- Filler-Pigment Dispersion
- Application
- Packaging
- Injection Molding
- Compounding
- Pipe
- Water-Based Coatings
- Profile-Rigid
- Fence
- Profile-Cellular
- Tape & Label
- Siding
Typical Uses
- Coatings
- Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Release Feel and Touch, Slip
- Inks
- Anti-Blocking, Rub, Slip
- Adhesives
- Improve Adhesion to Substrate, Increase Heat Resistance, Prevent Oil Migration, Reduce Processing Time
- Plastics
- Filler-Pigment Dispersion, For High Clarity Applications, Fusion Time Speeds, Improves External Lubrication, Improves Metal Release, Nucleation
Properties
- Viscosity
- 4500 at 150 °C
- Acid Number
- 25
- Drop Point Mettler
- 136 °C (277 °F)
- Hide Drop Point
- No
- Hardness
- < 0.5 at 25 °C
- Density
- 0.99
Standards & Approvals
- FDA Indirect Food Additives Approval*
- Yes
- FDA Direct Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- No
Other
- Other Notes
- * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
- Physical Form : Granule
- Product Family : High-Density Oxidized PE Homopolymer
- Type : EVA|WB Gravure|PSA|PVC|WB OPV|WB Flexo
- Performance Function : Improves External Lubrication|Improve Adhesion to Substrate|Rub|Mar Abrasion-Scratch Resistance|Nucleation|Matting|Improves Metal Release|Fusion Time Speeds|Release Feel and Touch|Reduce Processing Time|Prevent Oil Migration|Anti-Blocking|Slip|For High Clarity Applications|Increase Heat Resistance|Filler-Pigment Dispersion
- Application : Packaging|Injection Molding|Compounding|Pipe|Water-Based Coatings|Profile-Rigid|Fence|Profile-Cellular|Tape & Label|Siding
- Coatings : Anti-Blocking, Mar Abrasion-Scratch Resistance, Matting, Release Feel and Touch, Slip
- Inks : Anti-Blocking, Rub, Slip
- Adhesives : Improve Adhesion to Substrate, Increase Heat Resistance, Prevent Oil Migration, Reduce Processing Time
- Plastics : Filler-Pigment Dispersion, For High Clarity Applications, Fusion Time Speeds, Improves External Lubrication, Improves Metal Release, Nucleation
- Viscosity : 4500 at 150 °C
- Acid Number : 25
- Drop Point Mettler : 136 °C (277 °F)
- Hide Drop Point : No
- Hardness : < 0.5 at 25 °C
- Density : 0.99
- FDA Indirect Food Additives Approval* : Yes
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : No
- Other Notes : * The regulation includes a reference to this product. This does not imply blanket approval. End users should refer to the specific FDA regulation for details including extraction limitations and restrictions on the use of this product.
Data Sheet
Name
Description
File Size
Date
Size
A-C® 325, Hard, high drop point, high density, oxidized polyethylene (HDOxPEs) homopolymer powder (granule) for use in water borne coatings and inks, overprint varnishes, polishes and textiles.
5.43 KB
6/18/2021
PDF 5.43 KB
Name
Description
File Size
Date
Size
A-C® 325, Hard, high drop point, high density, oxidized polyethylene (HDOxPEs) homopolymer powder (granule) for use in water borne coatings and inks, overprint varnishes, polishes and textiles.
5.43 KB
6/18/2021
PDF 5.43 KB